1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Anchor Plate

Anchor Plate
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 170.52/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Anchor Plate
These anchors for aluminum frames are commonly utilized to assemble aluminum extrusions.
[Feature]
- Size (Length x Width) (mm.):
CLAP-60 - 108 X 54
CLAP-120 - 114 X 54
- Applicable For Model : CLP-60, CLP-120, CLB-120, CLB-120U and CLBS-120U
- Surface Treatment: Trivalent Chromate
- Material : SPCC
- Remark :When using anchor plates the rubber seat cannot be used.
[Application]
It is used to securely fixed aluminum frames to various surfaces, such as machine stands and so on

 
Part Number
CLAP-60
CLAP-120
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSApplicable Model Number

฿ 170.52

NIQ ADJUSTER FOR AL FLAME 1 Piece(s) 3 Day(s) 10CLP-60

฿ 177.51

NIQ ADJUSTER FOR AL FLAME 1 Piece(s) 3 Day(s) 10CLP-120/CLB-120U/CLBS-120U

Loading...

  1. 1

Basic Information

Selected Product Anchor Material SPCC Surface Treatment Trivalent Chromate