1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Leveling Foot

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 125.26/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Leveling Foot
This leveling foot is commonly utilized to assemble aluminum extrusions. They provide a wide range of sizes and materials to choose from.
[Feature]
- Height Minimun / Maximum (mm.): 18.2 and 159
- Outside Diameter Minimun / Maximum (mm.): 25 and 60
- Applicable For Aluminum Extrusions Series : M4, M6 and M8
- Material : SUS304, SS400, SPCC and Low Carbon Steel with Nylon base
- Weight (g): 128
[Application]
It is used in industrial settings to level the machine on the floor and ensure proper alignment.

 
Part Number
LFAP-16
LFF-16
LFF-16C
LFN-08SALE
LFN-16
LFNS-12
LFP-06SALE
LFP-08
LFS60-16
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSSelected Product Material Surface Treatment Length
(mm)
Width
(mm)
Height
(mm)
O.D.
(mm)
Allowable Load
(N)
Applicable Series

฿ 165.96

NIQ ADJUSTER FOR AL FLAME 1 Piece(s) 3 Day(s) 10[Anchors] Anchor PlateSPCCTrivalent Chromate955018.2---

฿ 222.23

ADJUSTER FOR AL FLAME 1 Piece(s) 3 Day(s) 10Leveling MountSS400---157605000M6/M8

฿ 729.11

NIQ ADJUSTER FOR AL FLAME 1 Piece(s) 3 Day(s) 10Leveling MountSS400---157603000M6/M8

฿ 191.25

฿ 170.98

ADJUSTER FOR AL FLAME 1 Piece(s) Same day 10Leveling MountSS400, Chloroprene Rubber---79362500M4/M8

฿ 437.42

NIQ ADJUSTER FOR AL FLAME 1 Piece(s) 3 Day(s) 10Leveling MountSS400, Chloroprene Rubber---97603000M6/M8

฿ 887.30

NIQ ADJUSTER FOR AL FLAME 1 Piece(s) 3 Day(s) 10Leveling MountSS400, Chloroprene Rubber---94503000M6/M8

฿ 125.26

฿ 89.16

NIQ ADJUSTER FOR AL FLAME 1 Piece(s) Same day 10Leveling MountLow Carbon Steel Wire, Nylon---3125600M6

฿ 140.56

NIQ ADJUSTER FOR AL FLAME 1 Piece(s) 3 Day(s) 10Leveling MountLow Carbon Steel Wire, Nylon---36301100M4/M8

฿ 958.33

ADJUSTER FOR AL FLAME 1 Piece(s) 3 Day(s) 10Leveling MountSUS304---159605000M6/M8

Loading...

  1. 1