(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Nut compatible to various types of frames.
[Features]
· Made of stainless steel (SUXM7).
· Screw holes can also be chosen.
· Comes with a nut holder.
· When an assembled frame is to be expanded, etc., the nut can be inserted without dismantling the frame.
[Applications]
· Cover material for factory automation equipment.
· Component members for display stand covers, work benches or frames.
Part Number |
---|
NASS2-10-8 |
NASS-06 |
NASS-06-3 |
NASS-06-4 |
NASS-06-5 |
NASS-08 |
NASS-08-4 |
NASS-08-5 |
NASS-08-6 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Series | Nominal of Thread M (mm) |
---|---|---|---|---|---|---|---|---|
฿ 120.54 | NIQ NUT FOR ALMINUM FLAME | 1 Piece(s) | 3 Day(s) | 10 | NIC Autotec H10 Series | M8 | ||
฿ 163.55 | NIQ NUT FOR ALMINUM FLAME | 1 Piece(s) | Same day | 10 | NIC Autotec M6 Series | M6 | ||
฿ 85.84 | NIQ NUT FOR ALMINUM FLAME | 1 Piece(s) | 3 Day(s) | 10 | NIC Autotec M6 Series | M3 | ||
฿ 163.55 | NIQ NUT FOR ALMINUM FLAME | 1 Piece(s) | Same day | 10 | NIC Autotec M6 Series | M4 | ||
฿ 85.84 | NIQ NUT FOR ALMINUM FLAME | 1 Piece(s) | 3 Day(s) | 10 | NIC Autotec M6 Series | M5 | ||
฿ 181.94 | NIQ NUT FOR ALMINUM FLAME | 1 Piece(s) | Same day | 10 | NIC Autotec M8 Series | M8 | ||
฿ 94.44 | NIQ NUT FOR ALMINUM FLAME | 1 Piece(s) | 3 Day(s) | 10 | NIC Autotec M8 Series | M4 | ||
฿ 94.44 | NIQ NUT FOR ALMINUM FLAME | 1 Piece(s) | 3 Day(s) | 10 | NIC Autotec M8 Series | M5 | ||
฿ 95.22 | NIQ NUT FOR ALMINUM FLAME | 1 Piece(s) | 3 Day(s) | 10 | NIC Autotec M8 Series | M6 |
Loading...
Nut Type | Post-Assembly Insertion Nut | Function | Nut・ Stopper Set | Material | Stainless Steel |
---|---|---|---|---|---|
Lock | None |
How can we improve?
How can we improve?