(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Structural element of factory automation equipment. [Nut Type]Post-assembly insertion nut; Material: Iron
Nut Type | Post-Assembly Insertion Nut | Function | Nut・ Stopper Set | Material | Iron |
---|---|---|---|---|---|
Lock | None |
Please check the type/dimensions/specifications of the part NAST-04-P50 in the Set of Post-Assembly Insertion Nuts (Steel, Pack of 50) series.
Part Number |
---|
NAST-04-3-P50 |
NAST-06-3-P50 |
NAST-06-4-P50 |
NAST-06-5-P50 |
NAST-06-P50 |
NAST-08-4-P50 |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Series | Nominal of Thread M (mm) |
---|---|---|---|---|---|---|---|---|
฿ 2,001.79 | 1 Pack(s) | 50 Pieces Per Package | 3 Day(s) | 10 | NIC Autotec M4 Series | M3 | ||
฿ 2,443.54 | 1 Pack(s) | 50 Pieces Per Package | 3 Day(s) | 10 | NIC Autotec M6 Series | M3 | ||
฿ 2,442.32 | 1 Pack(s) | 50 Pieces Per Package | Same day | 10 | NIC Autotec M6 Series | M4 | ||
฿ 2,342.97 | 1 Pack(s) | 50 Pieces Per Package | 3 Day(s) | 10 | NIC Autotec M6 Series | M5 | ||
฿ 2,437.47 | 1 Pack(s) | 50 Pieces Per Package | Same day | 10 | NIC Autotec M6 Series | M6 | ||
฿ 2,368.54 | 1 Pack(s) | 50 Pieces Per Package | 3 Day(s) | 10 | NIC Autotec M8 Series | M4 |
How can we improve?
How can we improve?