1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Post-Assembly Insertion Nut (Aluminum) (with Lock Function)

Post-Assembly Insertion Nut (Aluminum) (with Lock Function)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 399.29/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Structural material for factory automation equipment

Part Number
NAMA-10-4-L4
NAMA-10-5-L5
NAMA-10-6-L6
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNominal of Thread M
(mm)
Color

฿ 399.29

NIQ NUT FOR ALMINUM FLAME 1 Piece(s) 6 Day(s) 10M4Red

฿ 399.29

NIQ NUT FOR ALMINUM FLAME 1 Piece(s) 6 Day(s) 10M5Yellow

฿ 399.81

NIQ NUT FOR ALMINUM FLAME 1 Piece(s) 3 Day(s) 10M6Green

Loading...

  1. 1

Basic Information

Nut Type Post-Assembly Insertion Nut Series NIC Autotec H10 Series Function With Lock
Material A7N01S-T5 Lock None