1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Nut (Stainless Steel Anti-Galling)

NIQ NUT FOR ALMINUM FLAME

Nut (Stainless Steel Anti-Galling)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 257.63/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

M10 nut with stainless steel galling prevention. Please use it with a nut holder.

Part Number
NSMS-10-10
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 257.63

NIQ NUT FOR ALMINUM FLAME 1 Piece(s) 3 Day(s) 10

Loading...

  1. 1

Basic Information

Nut Type Pre-assembly fitting nut Series NIC Autotec H10 Series Nominal of Thread M(mm) M10
Function With galling prevented Material SUS304 Lock None

Please check the type/dimensions/specifications of the part NSMS-10-10 in the Nut (Stainless Steel Anti-Galling) series.