1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Double Nut Set (Steel) (with Lock Function) (NSW-04)

NIQ NUT FOR ALMINUM FLAME

Double Nut Set (Steel) (with Lock Function) (NSW-04)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Set product of 2 square nuts, a double nut holder, and a hex socket head set screw. [Features]Fix one nut with a set screw for positioning, and use the fastening parts to join panels, etc.

 
Part Number
NSW-04
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSSeries Nominal of Thread M
(mm)

฿ 24.60

NIQ NUT FOR ALMINUM FLAME 1 Piece(s) 3 Day(s) 10NIC Autotec M4 SeriesM4

Loading...

  1. 1

Basic Information

Nut Type Pre-assembly fitting nut Function Nut・ Stopper Set Material Iron
Lock None

Please check the type/dimensions/specifications of the part NSW-04 in the Double Nut Set (Steel) (with Lock Function) series.

Products with similar specification

Part Number
NSW-06
NSW-08
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSSeries Nominal of Thread M
(mm)

฿ 25.06

1 Piece(s) 3 Day(s) 10NIC Autotec M6 SeriesM6

฿ 35.53

1 Piece(s) 3 Day(s) 10NIC Autotec M8 SeriesM8