(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Bracket for freely fixing the angle of the frame whose edges are tapped.
[Features]
· Material: zinc die-cast.
· Fastening bolts are made of steel.
· Both right and left pointing are available.
· Structural element for factory automation equipment.
[Applications]
· Cover material for factory automation equipment.
· Component members for display stand covers, work benches or frames.
Part Number |
---|
ABME-4040-8-L |
ABME-4040-8-R |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Extrusion Series | Specifications | Length (mm) | Width (mm) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 989.57 | NIQ BRACKET/JOINT | 1 Piece(s) | 3 Day(s) | 10 | NIC Autotec M8 Series | Left-Side Type | 40 | 40 | ||
฿ 989.57 | NIQ BRACKET/JOINT | 1 Piece(s) | 3 Day(s) | 10 | NIC Autotec M8 Series | Right-Side Type | 40 | 40 |
Loading...
Material | Zinc Diecast | Surface Treatment | Baked Paint Finish |
---|
How can we improve?
How can we improve?