1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

M6 Series / M8 Series Plate Bracket (BPSM-5555-6)

BRACKET/JOINT

M6 Series / M8 Series Plate Bracket (BPSM-5555-6)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A plate bracket for securing frames from the outside.
[Features]
· Made from steel (SPHC, trivalent chromate plated).
· BNH and CNH bolt and nut set available.
· Stainless steel types not supported.
[Applications]
· Cover material for cover of factory automation equipment.
· For display stand cover component.
· For work bench component.
· For frame component.

Part Number
BPSM-5555-6
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSShape Extrusion Series Package deal Tightening Bolt External Dimension
(mm)

฿ 34.53

BRACKET/JOINT 1 Piece(s) Same day 10Square typeNIC Autotec M6 SeriesSingle Unit (No Square Nut and Nut Holder and Fastening Bolts)-55x55

Loading...

  1. 1

Basic Information

Material Iron Details of Material SPHC Surface Treatment Trivalent Chromate

Please check the type/dimensions/specifications of the part BPSM-5555-6 in the M6 Series / M8 Series Plate Bracket series.

Products with similar specification

Part Number
BPLM-8080-6
BPLM-8080-6-BNH
BPLM-8080-6-CNH
BPSM-5555-6-BNH
BPSM-5555-6-CNH
BPSM-7575-8
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSShape Extrusion Series Package deal Tightening Bolt External Dimension
(mm)

฿ 58.45

1 Piece(s) 3 Day(s) 10L-TypeNIC Autotec M6 SeriesSingle Unit (No Square Nut and Nut Holder and Fastening Bolts)-80x80

฿ 137.87

1 Piece(s) 6 Day(s) 10L-TypeNIC Autotec M6 SeriesSet( with square nuts and nut holder and Fastening bolts)APB-06-15 (four)80x80

฿ 171.11

1 Piece(s) 3 Day(s) 10L-TypeNIC Autotec M6 SeriesSet( with square nuts and nut holder and Fastening bolts)CSW-06-15 (four)80x80

฿ 159.68

1 Piece(s) 3 Day(s) 10Square typeNIC Autotec M6 SeriesSet( with square nuts and nut holder and Fastening bolts)APB-06-15 (four)55x55

฿ 229.47

1 Piece(s) Same day 10Square typeNIC Autotec M6 SeriesSet( with square nuts and nut holder and Fastening bolts)CSW-06-15 (four)55x55

฿ 96.54

1 Piece(s) 3 Day(s) 10Square typeNIC Autotec M8 SeriesSingle Unit (No Square Nut and Nut Holder and Fastening Bolts)-75x75