(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Structural element of factory automation equipment. [Materials]Selectable from iron/steel.
Part Number |
---|
CS-04-05 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Thread Dia. (mm) | Thread Length (mm) | Material | Surface Treatment | Color | Strength Class | Details of Material |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3.00 | BOLT FOR ALMINUM FLAME | 1 Piece(s) | 3 Day(s) | 10 | 4 | 5 | Iron | Trivalent Chromate | Silver | 10.9 | SCM435 |
Loading...
Type | Hexagon socket head bolt | Qty. | 1 pc. |
---|
Please check the type/dimensions/specifications of the part CS-04-05 in the Hex Socket Head Bolt, CS Type series.
Part Number |
---|
CS-03-12 |
CS-04-08 |
CS-04-10 |
CS-04-12 |
CS-04-15 |
CS-04-18 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Thread Dia. (mm) | Thread Length (mm) | Material | Surface Treatment | Color | Strength Class | Details of Material |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1.82 | 1 Piece(s) | Same day | 10 | 3 | 12 | Iron | Trivalent Chromate | Silver | 10.9 | SCM435 | ||
฿ 2.13 | 1 Piece(s) | 3 Day(s) | 10 | 4 | 8 | Iron | Trivalent Chromate | Silver | 10.9 | SCM435 | ||
฿ 1.71 | 1 Piece(s) | 3 Day(s) | 10 | 4 | 10 | Iron | Trivalent Chromate | Silver | 10.9 | SCM435 | ||
฿ 2.22 | 1 Piece(s) | 3 Day(s) | 10 | 4 | 12 | Iron | Trivalent Chromate | Silver | 10.9 | SCM435 | ||
฿ 2.30 | 1 Piece(s) | Same day | 10 | 4 | 15 | Iron | Trivalent Chromate | Silver | 10.9 | SCM435 | ||
฿ 2.45 | 1 Piece(s) | 3 Day(s) | 10 | 4 | 18 | Iron | Trivalent Chromate | Silver | 10.9 | SCM435 |
How can we improve?
How can we improve?