1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hex Socket Button Head Bolt BCS Type (BCS-04-05)

BOLT FOR ALMINUM FLAME

Hex Socket Button Head Bolt BCS Type (BCS-04-05)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

·Structural element of factory automation equipment. [Materials]Selectable from iron / stainless steel / etc.

 
Part Number
BCS-04-05
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSThread Dia.
(mm)
Thread Length
(mm)
Material Surface Treatment Color Strength Class Details of Material

฿ 6.06

BOLT FOR ALMINUM FLAME 1 Piece(s) 3 Day(s) 1045IronTrivalent ChromateSilver10.9SCM435

Loading...

  1. 1

Basic Information

Type Button Qty. 1 pc.

Please check the type/dimensions/specifications of the part BCS-04-05 in the Hex Socket Button Head Bolt BCS Type series.

Products with similar specification

Part Number
BCS-04-08
BCS-04-10
BCS-06-12
BCS-06-14
BCS-08-15
BCS-08-18
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSThread Dia.
(mm)
Thread Length
(mm)
Material Surface Treatment Color Strength Class Details of Material

฿ 5.05

1 Piece(s) 3 Day(s) 1048IronTrivalent ChromateSilver10.9SCM435

฿ 5.32

1 Piece(s) 3 Day(s) 10410IronTrivalent ChromateSilver10.9SCM435

฿ 6.65

1 Piece(s) 3 Day(s) 10612IronTrivalent ChromateSilver10.9SCM435

฿ 6.65

1 Piece(s) 3 Day(s) 10614IronTrivalent ChromateSilver10.9SCM435

฿ 10.63

1 Piece(s) Same day 10815IronTrivalent ChromateSilver10.9SCM435

฿ 10.63

1 Piece(s) 3 Day(s) 10818IronTrivalent ChromateSilver10.9SCM435