1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Upset Bolt【1-50 Pieces Per Package】 (APB-03-08)

NIQ BOLT FOR ALMINUM FLAME

Upset Bolt (APB-03-08)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Structural element of factory automation equipment. [Materials]·Steel, stainless steel, black

Part Number
APB-03-08
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSThread Dia.
(mm)
Thread Length
(mm)
Material Surface Treatment Qty. Color Strength Class Details of Material

฿ 8.83

NIQ BOLT FOR ALMINUM FLAME 1 Piece(s) 3 Day(s) 1038IronTrivalent Chromate1 pc.Silver4.8 EquivalentSWCH

Loading...

  1. 1

Basic Information

Type Washer Included

Please check the type/dimensions/specifications of the part APB-03-08 in the Upset Bolt series.

Products with similar specification

Part Number
APB-03-10
APB-04-10
APB-04-10-BK
APB-04-10-BK-P50
APB-04-10-P50
APB-04-12
Part NumberPriceMinimum Order QtyNumber of pc(s). included in pkg.Volume DiscountDays to ShipRoHSThread Dia.
(mm)
Thread Length
(mm)
Material Surface Treatment Qty. Color Strength Class Details of Material

฿ 8.84

1 Piece(s) 3 Day(s) 10310IronTrivalent Chromate1 pc.Silver4.8 EquivalentSWCH

฿ 5.05

1 Piece(s) Same day 10410IronTrivalent Chromate1 pc.Silver4.8 EquivalentSWCH

฿ 10.22

1 Piece(s) 3 Day(s) 10410IronTrivalent Chromate (Black)1 pc.Black4.8 EquivalentSWCH

฿ 338.04

1 Pack(s)

50 Pieces Per Package

3 Day(s) 10410IronTrivalent Chromate (Black)50 pcs.Black4.8 EquivalentSWCH

฿ 248.70

1 Pack(s)

50 Pieces Per Package

3 Day(s) 10410IronTrivalent Chromate50 pcs.Silver4.8 EquivalentSWCH

฿ 10.65

1 Piece(s) Same day 10412IronTrivalent Chromate1 pc.Silver4.8 EquivalentSWCH