1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Oil Pan Cap

Oil Pan Cap
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 156.19/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

·Structural element of factory automation equipment. [Materials]Polyester "UP", elastomer [TPE]

 
Part Number
OCP-080
OCP-140
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSSpecifications

฿ 156.19

NIQ FLAME CAP 1 Piece(s) 3 Day(s) 10Applicable Flame, AFO-0080-6

฿ 220.80

NIQ FLAME CAP 1 Piece(s) 3 Day(s) 10Applicable Flame, AFO-0140-6

Loading...

  1. 1

Basic Information

Cap Type Shape R Mounting Method Cap Stopping Extrusion Series NIC Autotec M6 Series
Material Resin Color Black Details of Material Polyester [UP] Elastomer [TPE]