1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Resin Handle

NIQ PULL FOR ALMINUM FLAME

Resin Handle
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 285.05/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

·Structural element of factory automation equipment. [Materials]ABS resin. [Compatible Series] M6 or M8

 
Part Number
DTP-158
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 285.05

NIQ PULL FOR ALMINUM FLAME 1 Piece(s) 3 Day(s) 10

Loading...

  1. 1

Basic Information

Type U Type, Straight Mounting Method Round hole Compatible Extrusion Selection M6 Type And M8 Type
Material ABS Resin Color Black

Please check the type/dimensions/specifications of the part DTP-158 in the Resin Handle series.