(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Structural material for factory automation equipment
Part Number |
---|
AHB-60127-6-L-BNH |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Specifications | Opening Direction | Width (mm) | Compatible Extrusion Selection | Tightening Bolt |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,464.88 | NIQ HINGE FOR ALMINUM FLAME | 1 Piece(s) | 3 Day(s) | 10 | Fastening Bolt/Square Nut Material: Steel | For Left Opening | 83 | M6 Shape | FCS-06-14 (8) |
Loading...
Type | Detachable Hinges | Body Material | A6063S-T5 | Surface Treatment | Anodized |
---|---|---|---|---|---|
Main Body Color | Silver | Allowable Load(N) | 500 (When 2 is Used) | Length(mm) | 127 |
Package deal | Set( with square nuts and nut holder and Fastening bolts) | Cap Material | Polyamide [PA] | Axis material | Stainless Steel (SUS304) |
Bearing Material | Polyacetal (POM) | Details Type | Insertion Type |
Please check the type/dimensions/specifications of the part AHB-60127-6-L-BNH in the Aluminum Extrusion Hinge Fastener Set for Heavy Loads AHB series.
Part Number |
---|
AHB-60127-6-L-BNHS |
AHB-60127-6-R-BNH |
AHB-60127-6-R-BNHS |
AHB-80127-8-L-BNH |
AHB-80127-8-L-BNHS |
AHB-80127-8-R-BNH |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Specifications | Opening Direction | Width (mm) | Compatible Extrusion Selection | Tightening Bolt |
---|---|---|---|---|---|---|---|---|---|---|
฿ 1,601.69 | 1 Piece(s) | 3 Day(s) | 10 | Fastening Bolt/Square Nut Material: Stainless Steel | For Left Opening | 83 | M6 Shape | FCSS-06-14 (8 Locations) | ||
฿ 1,464.88 | 1 Piece(s) | 3 Day(s) | 10 | Fastening Bolt/Square Nut Material: Steel | Right Opening Used | 83 | M6 Shape | FCS-06-14 (8) | ||
฿ 1,601.69 | 1 Piece(s) | 3 Day(s) | 10 | Fastening Bolt/Square Nut Material: Stainless Steel | Right Opening Used | 83 | M6 Shape | FCSS-06-14 (8 Locations) | ||
฿ 1,684.77 | 1 Piece(s) | 3 Day(s) | 10 | Fastening Bolt/Square Nut Material: Steel | For Left Opening | 103 | M8 Shape | FCS-08-18 (8) | ||
฿ 1,825.04 | 1 Piece(s) | 3 Day(s) | 10 | Fastening Bolt/Square Nut Material: Stainless Steel | For Left Opening | 103 | M8 Shape | FCSS-08-18 (8 Locations) | ||
฿ 1,684.77 | 1 Piece(s) | 3 Day(s) | 10 | Fastening Bolt/Square Nut Material: Steel | Right Opening Used | 103 | M8 Shape | FCS-08-18 (8) |
How can we improve?
How can we improve?