1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless Steel Hinge Fastener Set DHS

NIQ HINGE FOR ALMINUM FLAME

Stainless Steel Hinge Fastener Set DHS
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 493.36/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Structural element of factory automation equipment. Main body material: SUS304 brass "Pb Free." *Tightening bolt and square nut are stainless steel. Surface treatment: mirror buffing. For both left and right opening. M6 type Set sale: set (square nut, nut holder, tightening bolt)

 
Part Number
DHS-5065-6-BNHS
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 493.36

NIQ HINGE FOR ALMINUM FLAME 1 Piece(s) 3 Day(s) 10

Loading...

  1. 1

Basic Information

Type Flat Hinges Specifications Fastening Bolt/Square Nut Material: Stainless Steel Body Material SUS304 Brass [Pb Free]
Surface Treatment Mirror Surface Buff Polishing Allowable Load(N) 200 (When 2 is Used) Opening Direction Same for left-opening and right-opening
Length(mm) 65 Width(mm) 50 Compatible Extrusion Selection M6 Shape
Package deal Set( with square nuts and nut holder and Fastening bolts) Tightening Bolt CSS-06-12 (4 Locations)

Please check the type/dimensions/specifications of the part DHS-5065-6-BNHS in the Stainless Steel Hinge Fastener Set DHS series.