1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless Steel Hinge (Pinching Type)

NIQ HINGE FOR ALMINUM FLAME

Stainless Steel Hinge (Pinching Type)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 387.87/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Structural element of factory automation equipment. Main body material: stainless steel [SUS304], aluminum alloy [AL], polyvinyl chloride [PVC]. Surface treatment: base material spin finish. Mounting frame: M6/M8 type. Accessory parts: cross-head truss machine screw M3 × 6 (stainless steel). Dedicated bracket material: stainless steel [SUS304]. Surface treatment: glossy barrel finishing

 
Part Number
DHS-3239
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 387.87

NIQ HINGE FOR ALMINUM FLAME 1 Piece(s) 3 Day(s) 10

Loading...

  1. 1

Basic Information

Type Flat Hinges Body Material Stainless steel [SUS304] Aluminum alloy [AL] Polyvinyl chloride [PVC] Surface Treatment Foundation Spin Finish
Allowable Load(N) For door loads of 40 or less Length(mm) 38.5 Width(mm) 21
Compatible Extrusion Selection M6 Type And M8 Type Attached Component Truss Small Screws Phillips Head M3 × 6 (Stainless Steel) Dedicated Bracket Material Stainless Steel (SUS304)
Surface Treatment of Dedicated Bracket Gloss barrel polishing

Please check the type/dimensions/specifications of the part DHS-3239 in the Stainless Steel Hinge (Pinching Type) series.