1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless Steel Hinge DHS

HINGE FOR ALMINUM FLAME

Stainless Steel Hinge DHS
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 361.62/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Structural element of factory automation equipment. Main body material: SUS304 brass [Pb Free].*Tightening bolts and square nuts are stainless steel. Surface treatment: Mirror buffing. For both left and right opening. Mounting frame: M6 type

 
Part Number
DHS-5065-6 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 361.62

฿ 202.22

HINGE FOR ALMINUM FLAME 1 Piece(s) Same day 10

Loading...

  1. 1

Basic Information

Type Flat Hinges Body Material SUS304 Brass [Pb Free] Surface Treatment Mirror Surface Buff Polishing
Allowable Load(N) 200 (When 2 is Used) Opening Direction Same for left-opening and right-opening Length(mm) 65
Width(mm) 50 Compatible Extrusion Selection M6 Shape Package deal Single Unit (No Square Nut and Nut Holder and Fastening Bolts)

Please check the type/dimensions/specifications of the part DHS-5065-6 in the Stainless Steel Hinge DHS series.