1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Aluminum Extrusion Hinge Fastener Set AHC (AHC-4060-4-L-BNH)

NIQ HINGE FOR ALMINUM FLAME

Aluminum Extrusion Hinge Fastener Set AHC (AHC-4060-4-L-BNH)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Structural element of factory automation equipment. Main body material: A6N01S-T5. Surface treatment: anodizing, clear coating * Tightening bolt and square nut are stainless steel. For left and right opening are available .Set sale: set (square nut, nut holder, tightening bolt)

 
Part Number
AHC-4060-4-L-BNH
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSSpecifications Allowable Load
(N)
Opening Direction Length
(mm)
Width
(mm)
Compatible Extrusion Selection Tightening Bolt

฿ 588.37

NIQ HINGE FOR ALMINUM FLAME 1 Piece(s) 3 Day(s) 10Fastening Bolt/Square Nut Material: Steel100 (When 2 is Used)For Left Opening6056M4 ShapeFCS-04-10 (4 Locations)

Loading...

  1. 1

Basic Information

Type Detachable Hinges Body Material A6N01S-T5 Surface Treatment Alumite Treatment, Clear Coating
Main Body Color Silver Package deal Set( with square nuts and nut holder and Fastening bolts)

Please check the type/dimensions/specifications of the part AHC-4060-4-L-BNH in the Aluminum Extrusion Hinge Fastener Set AHC series.

Products with similar specification

Part Number
AHC-4060-4-L-BNHS
AHC-4060-4-R-BNH
AHC-4060-4-R-BNHS
AHC-6090-6-L-BNH
AHC-6090-6-L-BNHS
AHC-6090-6-R-BNH
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSSpecifications Allowable Load
(N)
Opening Direction Length
(mm)
Width
(mm)
Compatible Extrusion Selection Tightening Bolt

฿ 625.70

1 Piece(s) 3 Day(s) 10Fastening Bolt/Square Nut Material: Stainless Steel100 (When 2 is Used)For Left Opening6056M4 ShapeFCSS-04-10 (4 Locations)

฿ 588.37

1 Piece(s) 3 Day(s) 10Fastening Bolt/Square Nut Material: Steel100 (When 2 is Used)Right Opening Used6056M4 ShapeFCS-04-10 (4 Locations)

฿ 625.70

1 Piece(s) 3 Day(s) 10Fastening Bolt/Square Nut Material: Stainless Steel100 (When 2 is Used)Right Opening Used6056M4 ShapeFCSS-04-10 (4 Locations)

฿ 629.88

1 Piece(s) 3 Day(s) 10Fastening Bolt/Square Nut Material: Steel150 (When 2 is Used)For Left Opening9076M6 ShapeFCS-06-14 (4 Locations)

฿ 695.04

1 Piece(s) 3 Day(s) 10Fastening Bolt/Square Nut Material: Stainless Steel150 (When 2 is Used)For Left Opening9076M6 ShapeFCSS-06-14 (4 Locations)

฿ 629.88

1 Piece(s) 3 Day(s) 10Fastening Bolt/Square Nut Material: Steel150 (When 2 is Used)Right Opening Used9076M6 ShapeFCS-06-14 (4 Locations)