(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Structural element of factory automation equipment. Surface treatment: anodizing. Mounting frame: M6 type. Material: main body: aluminum alloy "AL" / cap: polyacetal "POM." / shaft: stainless steel [SUS303]
Part Number |
---|
ACHF-6065-6-L |
ACHF-6065-6-R |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Opening Direction |
---|---|---|---|---|---|---|---|
฿ 987.66 | NIQ HINGE FOR ALMINUM FLAME | 1 Piece(s) | 3 Day(s) | 10 | For Left Opening | ||
฿ 987.66 | NIQ HINGE FOR ALMINUM FLAME | 1 Piece(s) | 3 Day(s) | 10 | Right Opening Used |
Loading...
Type | Detachable Hinges | Body Material | Aluminum Alloy [AL] | Surface Treatment | Anodized |
---|---|---|---|---|---|
Main Body Color | Silver | Allowable Load(N) | 80 (When 2 is Used) | Length(mm) | 65 |
Width(mm) | 60 | Compatible Extrusion Selection | M6 Shape | Package deal | Single Unit (No Square Nut and Nut Holder and Fastening Bolts) |
Cap Material | Polyacetal (POM) | Axis material | Stainless Steel (SUS303) | Cap Color | White |
How can we improve?
How can we improve?