(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Structural element for factory automation equipment. Available for left hand and right hand use (illustration shows right hand use version).
Part Number |
---|
AHS-4040-4-L-BK |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Main Body Color | Allowable Load (N) | Opening Direction | Length (mm) | Width (mm) | Compatible Extrusion Selection | Tightening Bolt |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 405.89 ฿ 163.45 | HINGE FOR ALMINUM FLAME | 1 Piece(s) | Same day | 10 | Black | 100 (When 2 is Used) | For Left Opening | 40 | 40 | M4 Shape | FCS-04-09 (-BK) (four) |
Loading...
Type | Flat Hinges | Body Material | Aluminum Die-casting [ADC-12] | Surface Treatment | Acrylic Paint |
---|---|---|---|---|---|
Attached Component | Tightening Bolt | Package deal | Single Unit (No Square Nut or Nut Holder) |
Please check the type/dimensions/specifications of the part AHS-4040-4-L-BK in the Die-Cast Aluminum Hinge series.
Part Number |
---|
AHS-4040-4-L-SL |
AHS-4040-4-R-BK |
AHS-4040-4-R-SL |
AHS-6060-6-L-BK |
AHS-6060-6-L-SL |
AHS-6060-6-R-BK |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Main Body Color | Allowable Load (N) | Opening Direction | Length (mm) | Width (mm) | Compatible Extrusion Selection | Tightening Bolt |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 247.03 | 1 Piece(s) | Same day | 10 | Silver | 100 (When 2 is Used) | For Left Opening | 40 | 40 | M4 Shape | FCS-04-09 (-BK) (four) | ||
฿ 386.17 | 1 Piece(s) | 3 Day(s) | 10 | Black | 100 (When 2 is Used) | Right Opening Used | 40 | 40 | M4 Shape | FCS-04-09 (-BK) (four) | ||
฿ 247.03 | 1 Piece(s) | 3 Day(s) | 10 | Silver | 100 (When 2 is Used) | Right Opening Used | 40 | 40 | M4 Shape | FCS-04-09 (-BK) (four) | ||
฿ 320.09 | 1 Piece(s) | 3 Day(s) | 10 | Black | 150 (When 2 is Used) | For Left Opening | 60 | 60 | M6 Shape | FCS-06-14 (-BK) (four) | ||
฿ 278.92 | 1 Piece(s) | 3 Day(s) | 10 | Silver | 150 (When 2 is Used) | For Left Opening | 60 | 60 | M6 Shape | FCS-06-14 (-BK) (four) | ||
฿ 320.09 | 1 Piece(s) | 3 Day(s) | 10 | Black | 150 (When 2 is Used) | Right Opening Used | 60 | 60 | M6 Shape | FCS-06-14 (-BK) (four) |
How can we improve?
How can we improve?