1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Sheet Holders SHL-06

NIQ CURTAIN/SHEET

Sheet Holders SHL-06
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,287.15/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

·Structural element of factory automation equipment. [Materials]ABS resin "ABS" + elastomer "TPE," ABS resin [ABS]

 
Part Number
SHL-06
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 1,287.15

NIQ CURTAIN/SHEET 1 Piece(s) 5 Day(s) 10

Loading...

  1. 1

Basic Information

Material ABS Resin [ABS] + Elastomer [TPE] ABS Resin [ABS] Color Gray Natural Standard Length(mm) 2000
Compatible Extrusion Selection M6 Shape

Please check the type/dimensions/specifications of the part SHL-06 in the Sheet Holders SHL-06 series.