1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Door Slider, Slider

NIQ SLIDING DOOR/SLIDER

Door Slider, Slider
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 281.79/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

·Structural element of factory automation equipment. [Materials]Special polyethylene "PE" SUS304

 
Part Number
SRD-30
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 281.79

NIQ SLIDING DOOR/SLIDER 1 Piece(s) 3 Day(s) 10

Loading...

  1. 1

Basic Information

Application For Sliding Door Type Accessory Body Material Special Polyethylene [PE] SUS304
Color Gray Surface Treatment High-Sliding Grade Base Material Compatible Extrusion Selection M6 Shape

Please check the type/dimensions/specifications of the part SRD-30 in the Door Slider, Slider series.