(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Structural elements of factory automation equipment. [Main Body Material] ABS resin “ABS.” Specifications and mounting frames are listed in the catalog.
Part Number |
---|
PGRL-03-4-BK |
PGRL-03-4-GY |
PGRL-05-6-BK |
PGRL-05-6-GY |
PGRL-05-8-BK |
PGRL-05-8-GY |
PGRU-03-4-BK |
PGRU-03-4-GY |
PGRU-05-6-BK |
PGRU-05-6-GY |
PGRU-05-8-BK |
PGRU-05-8-GY |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Specifications | Color | Compatible Extrusion Selection |
---|---|---|---|---|---|---|---|---|---|
฿ 274.23 | SLIDING DOOR SLIDER | 1 Piece(s) | 60 Day(s) | 10 | Lower side use | Black | M4 Shape | ||
฿ 384.63 | NIQ SLIDING DOOR/SLIDER | 1 Piece(s) | 5 Day(s) | 10 | Lower side use | Gray | M4 Shape | ||
฿ 337.50 | SLIDING DOOR SLIDER | 1 Piece(s) | 60 Day(s) | 10 | Lower side use | Black | M6 Shape | ||
฿ 470.10 | NIQ SLIDING DOOR/SLIDER | 1 Piece(s) | 5 Day(s) | 10 | Lower side use | Gray | M6 Shape | ||
฿ 379.70 | SLIDING DOOR SLIDER | 1 Piece(s) | 60 Day(s) | 10 | Lower side use | Black | M8 Shape | ||
฿ 519.49 | NIQ SLIDING DOOR/SLIDER | 1 Piece(s) | 5 Day(s) | 10 | Lower side use | Gray | M8 Shape | ||
฿ 316.42 | SLIDING DOOR SLIDER | 1 Piece(s) | 60 Day(s) | 10 | Upper side use | Black | M4 Shape | ||
฿ 441.30 | NIQ SLIDING DOOR/SLIDER | 1 Piece(s) | 5 Day(s) | 10 | Upper side use | Gray | M4 Shape | ||
฿ 379.70 | SLIDING DOOR SLIDER | 1 Piece(s) | 60 Day(s) | 10 | Upper side use | Black | M6 Shape | ||
฿ 532.35 | NIQ SLIDING DOOR/SLIDER | 1 Piece(s) | 5 Day(s) | 10 | Upper side use | Gray | M6 Shape | ||
฿ 421.88 | SLIDING DOOR SLIDER | 1 Piece(s) | 60 Day(s) | 10 | Upper side use | Black | M8 Shape | ||
฿ 581.89 | NIQ SLIDING DOOR/SLIDER | 1 Piece(s) | 5 Day(s) | 10 | Upper side use | Gray | M8 Shape |
Loading...
Application | For Sliding Door | Type | Accessory | Material | Resin |
---|---|---|---|---|---|
Body Material | ABS resin [ABS] | Standard Length(mm) | 2000 |
How can we improve?
How can we improve?