(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
50 × 200 size extrusion with high rigidity.
[Features]
· Uses A6N01S-T5 aluminum material.
· Clear anodized and clear coated.
· End surface can be M10TP-treated.
· "H10 series" focuses on strength.
· Comprises a frame that can withstand a large ton-unit load, with a bracket and a fastening component.
[Applications]
· For work bench component.
· For frame component.
Part Number |
---|
AFS-50200H-10-[15-3000/1] |
AFS-50200H-10-[15-3000/1]-[T,W] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Length (mm) | Tapping |
---|---|---|---|---|---|---|---|---|
- | NIQ ALMINUM FLAME | 1 Piece(s) | 11 Day(s) | 10 | 15 ~ 3000 | None | ||
- | NIQ ALMINUM FLAME | 1 Piece(s) | 11 Day(s) | 10 | 15 ~ 3000 | T (One End-Side) / W (Both Ends) |
Loading...
Standard Extrusion Size(mm) | 50 | Extrusion Size | 50x200 | Extrusion Series | NIC Autotec H10 Series |
---|---|---|---|---|---|
Extrusion Type | Rectangle | Number of Extrusion Slots | 1 Row Groove × 4 Row Groove | Number of Slotted Surfaces | 4-Side Slot |
Material | A6N01S-T5 | Surface Treatment (Painting) | Clear Electrodeposition Coating | Color | Silver |
How can we improve?
How can we improve?