(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Designed for specific purposes like ducts, conveyors, oil pans, shelves, and hinges, etc. Additional work will be a requirement, including flat bars and equilateral angles.
Part Number |
---|
AFSC-60120-6-[15-3000/1] |
AFSC-60120-6-[15-3000/1]-[T,W] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Length (mm) | Tapping |
---|---|---|---|---|---|---|---|---|
- | ALMINUM FLAME | 1 Piece(s) | 6 Day(s) | 10 | 15 ~ 3000 | None | ||
- | ALMINUM FLAME | 1 Piece(s) | 6 Day(s) | 10 | 15 ~ 3000 | T (One End-Side) / W (Both Ends) |
Loading...
Standard Extrusion Size(mm) | 60 | Extrusion Size | 60x120 | Extrusion Series | NIC Autotec M6 Series |
---|---|---|---|---|---|
Extrusion Type | Rectangle | Material | A6063S-T5 | Surface Treatment (Painting) | Clear Electrodeposition Coating |
Color | Silver |
How can we improve?
How can we improve?