(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Special frames are frames that have been designed for specific applications, such as ducts, conveyors, oil pans, shelves, hinges, etc. and frames that require additional processing, such as flat bars and equilateral angles.
Part Number |
---|
AFO-0080-6-[15-3000/1] |
AFO-0110-6-[15-3000/1] |
AFO-0140-6-[15-3000/1] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Width (mm) | Length (mm) |
---|---|---|---|---|---|---|---|---|
- | ALMINUM FLAME | 1 Piece(s) | 6 Day(s) | 10 | 80 | 15 ~ 3000 | ||
- | ALMINUM FLAME | 1 Piece(s) | 6 Day(s) | 10 | 110 | 15 ~ 3000 | ||
- | ALMINUM FLAME | 1 Piece(s) | 6 Day(s) | 10 | 140 | 15 ~ 3000 |
Loading...
Material | A6063S-T5 | Surface Treatment | Alumite | Surface Treatment (Painting) | Clear Electrostatic Paint |
---|---|---|---|---|---|
Color | Silver |
How can we improve?
How can we improve?