1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Special Frame M6 Series Free Flow Conveyor Frame

Special Frame M6 Series Free Flow Conveyor Frame
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Free flow conveyor frame ideal for conveyors.
[Features]
· The special frame M6 series is a conveyor frame developed for specific applications.
· Frames that requires use of alterations, such as flat bars and equilateral angles.
· Designed with a special shape so it can be combined as is, or combined using brackets or alterations.
· Acrylic resin has been coated on the aluminum extrusion piece via electroplating, giving it a clear finish.
[Applications]
· Member for free flow conveyor.
· Member for conveyor.

Part Number
AFH-6090-6-[15-3000/1]
AFH-6090-6-[15-3000/1]-W
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSLength
(mm)
Tapping

-

ALMINUM FLAME 1 Piece(s) 6 Day(s) 1015 ~ 3000None

-

ALMINUM FLAME 1 Piece(s) 6 Day(s) 1015 ~ 3000W (Both Ends)

Loading...

  1. 1

Basic Information

Material A6063S-T5 Surface Treatment Alumite Surface Treatment (Painting) Clear Electrostatic Paint
Color Silver