(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Extrusion frame with a clear texture on the surface achieved through the electroplating of acrylic resin on the aluminum extrusion piece.
[Features]
· The external shape and T grooves are designed with standard dimensions, allowing free combinations with standard brackets and accessories by coupling with bolts.
· Using the manufacturer's design support service (Kakchar) allows you to assemble structures by following the assembly diagram and nut insertion diagrams.
· The parts layout diagram can be printed on aluminum extrusions created using Kakchar, helping speed up assembly work.
[Applications]
· Can be used as a material for large booths or as a member for large factory automation equipment frames.
· Can be used as a member for a robot frame, a member for a large clean booth or a member for a conveyor frame.
Part Number |
---|
AFS-4040F-8-[15-4000/1] |
AFS-4040F-8-[15-4000/1]-[T,W] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Length (mm) | Tapping |
---|---|---|---|---|---|---|---|---|
- | ALMINUM FLAME | 1 Piece(s) | 5 Day(s) | 10 | 15 ~ 4000 | None | ||
- | ALMINUM FLAME | 1 Piece(s) | 5 Day(s) | 10 | 15 ~ 4000 | T (One End-Side) / W (Both Ends) |
Loading...
Standard Extrusion Size(mm) | 40 | Extrusion Size | 40x40 | Extrusion Series | NIC Autotec M8 Series |
---|---|---|---|---|---|
Extrusion Type | Square | Number of Extrusion Slots | 1 Row Groove × 1 Row Groove | Number of Slotted Surfaces | 4-Side Slot |
Material | A6063S-T5 (205) | Surface Treatment (Painting) | Clear Electrodeposition Coating | Color | Silver |
How can we improve?
How can we improve?