1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Basic Frame M6 Series Heavyweight Class AFSC-3060

Basic Frame M6 Series Heavyweight Class AFSC-3060
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This basic frame is the frame that alpha frame is based on. The outer dimensions and T grooves are designed with standard dimensions, and standard brackets and accessories can be freely combined by bolt coupling.

Part Number
AFSC-3060-6-[15-4000/1]
AFSC-3060-6-[15-4000/1]-W
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSLength
(mm)
Tapping

-

NIQ ALMINUM FLAME 1 Piece(s) 6 Day(s) 1015 ~ 4000None

-

NIQ ALMINUM FLAME 1 Piece(s) 6 Day(s) 1015 ~ 4000W (Both Ends)

Loading...

  1. 1

Basic Information

Standard Extrusion Size(mm) 30 Extrusion Series NIC Autotec M6 Series Extrusion Type With C plane
Number of Slotted Surfaces 2-Side Slot Material A6063S-T5 Surface Treatment (Painting) Clear Electrodeposition Coating
Color Silver