(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
This basic frame is the frame that alpha frame is based on. The outer dimensions and T grooves are designed with standard dimensions, and standard brackets and accessories can be freely combined by bolt coupling.
Part Number |
---|
AFS-3060-6-[15-4000/1] |
AFS-3060-6-[15-4000/1]-[T,W] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Length (mm) | Tapping |
---|---|---|---|---|---|---|---|---|
- | ALMINUM FLAME | 1 Piece(s) | 3 Day(s) | 10 | 15 ~ 4000 | None | ||
- | ALMINUM FLAME | 1 Piece(s) | 3 Day(s) | 10 | 15 ~ 4000 | T (One End-Side) / W (Both Ends) |
Loading...
Standard Extrusion Size(mm) | 30 | Extrusion Size | 30x60 | Extrusion Series | NIC Autotec M6 Series |
---|---|---|---|---|---|
Extrusion Type | Rectangle | Number of Extrusion Slots | 1 Row Groove × 2 Row Groove | Number of Slotted Surfaces | 4-Side Slot |
Material | A6063S-T5 (205) | Surface Treatment (Painting) | Clear Electrodeposition Coating | Color | Silver |
How can we improve?
How can we improve?