1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Basic Frame, M6 Series, Heavy Grade, AFS-15150B

NIQ ALMINUM FLAME

Basic Frame, M6 Series, Heavy Grade, AFS-15150B
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A frame on which the Alfa Frame System is based on.
[Features]
· Standard brackets and accessories can be freely combined with bolts.
· Reproduces a clear texture on the surface, due to the electroplating of acrylic resin on an aluminum extrusion.
· Can be assembled by following the assembly diagram and nut insertion diagram, through combined use with design support (Kakchar).
· Assembly support permits reduction in assembly time, with parts assembly diagram printed on the aluminum extrusion produced by Kakchar.
[Applications]
· As a material for conveyor guides.
· As a material for small jig base.
· Can be used as a base material for work bench.

Part Number
AFS-15150B-6-[15-4000/1]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSLength
(mm)

-

NIQ ALMINUM FLAME 1 Piece(s) 10 Day(s) 1015 ~ 4000

Loading...

  1. 1

Basic Information

Standard Extrusion Size(mm) 15 Extrusion Size 15x150 Extrusion Series NIC Autotec M6 Series
Extrusion Type Rectangle Number of Extrusion Slots 1 Row Groove × 5 Row Groove Number of Slotted Surfaces 4-Side Slot
Material A6063S-T5 (205) Surface Treatment (Painting) Clear Electrodeposition Coating Color Silver