(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A frame on which the Alfa Frame System is based on.
[Features]
· Standard brackets and accessories can be freely combined with bolts.
· Reproduces a clear texture on the surface, due to the electroplating of acrylic resin on an aluminum extrusion.
· Can be assembled by following the assembly diagram and nut insertion diagram, through combined use with design support (Kakchar).
· Assembly support permits reduction in assembly time, with parts assembly diagram printed on the aluminum extrusion produced by Kakchar.
[Applications]
· As a material for conveyor guides.
· As a material for small jig base.
Standard Extrusion Size(mm) | 15 | Extrusion Size | 15x90 | Extrusion Series | NIC Autotec M6 Series |
---|---|---|---|---|---|
Extrusion Type | Rectangle | Number of Extrusion Slots | 1 Row Groove × 3 Row Groove | Number of Slotted Surfaces | 4-Side Slot |
Material | A6063S-T5 | Surface Treatment (Painting) | Clear Electrodeposition Coating | Color | Silver |
How can we improve?
How can we improve?