(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
· Stainless steel roller chain coupling with excellent environmental resistance
· Uses austenitic stainless steel for the roller chain and sprocket.
· For use in harsh environments where previous steel roller chain couplings could not be used.
Allowable Torque Range(N•m) | 100~Less than 500 | Outer Diameter D(Ø) | 96 | Full length L(mm) | 99.7 |
---|---|---|---|---|---|
Max. Rotational Speed Range(r/min) | 100~300 | Body Material | Stainless Steel | Allowable Torque(N•m) | 125 |
Max. Rotational Speed(r/min) | 300 | Operating Temperature Range(°C) | -20::200 | Moment of Inertia(kg・m2) | 2.11X10-3 |
How can we improve?
How can we improve?