1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Conveyor Sprocket for S Rollers

Conveyor Sprocket for S Rollers
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,565.54/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]·Beautiful external appearance by full cross-cut finish. ·For S roller.

 
Part Number
K3075S8
K5075S8
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipChain No. Shaft Bore Dia. of Pilot Bore (Range Selectable)
(mm)
O.D.
(mm)
Tooth Width
(mm)
Pilot Hole Dia.
(mm)
Shaft Diameter Range (Maximum)
(mm)

฿ 1,565.54

KTM F CONVEYOR SPLOCKET 1 Piece(s) 7 Day(s) K3075S~20206122055

฿ 1,836.91

KTM F CONVEYOR SPLOCKET 1 Piece(s) 7 Day(s) K5075S21~30209182675

Loading...

  1. 1

Basic Information

Number of Teeth (Range Selectable) 8~9 Roller Shape S Rollers Pitch Circular Diameter(mm) 196
The Number of Teeth 8 Tooth Shape S1