1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Conveyor Sprocket for F Rollers

KTM F CONVEYOR SPLOCKET

Conveyor Sprocket for F Rollers
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,322.36/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

● Beautiful external appearance with full cross-cut finish.
● For F rollers

 
Part Number
K5100F8
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 2,322.36

KTM F CONVEYOR SPLOCKET 1 Piece(s) 7 Day(s)

Loading...

  1. 1

Basic Information

Chain No. K5100F Number of Teeth (Range Selectable) 8~9 Shaft Bore Dia. of Pilot Bore (Range Selectable)(mm) 21~30
Roller Shape F Roller O.D.(mm) 272 Pitch Circular Diameter(mm) 261.3
The Number of Teeth 8 Tooth Width(mm) 12 Tooth Shape S1
Pilot Hole Dia.(mm) 26 Shaft Diameter Range (Maximum)(mm) 75

Please check the type/dimensions/specifications of the part K5100F8 in the Conveyor Sprocket for F Rollers series.