(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· KANA standard B-type W (double) idler sprockets maintain an appropriate tension in the roller chain transmission.
· When using a B-type drive / driven sprocket, you can use the same B-type W idler for easier design.
· Also, excellent load-bearing capacity product using 2 bearings.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Chain No. | Number of Teeth (T) | Shaft Hole Dia. d (mm) |
---|---|---|---|---|---|---|---|---|
฿ 629.27 | KTM DOBBLE SPLOCKET B | 1 Piece(s) | 10 Day(s) | 35 | 16 | 10 | ||
฿ 622.21 | R CONVEYOR SPLOCKET | 1 Piece(s) | 10 Day(s) | 35 | 16 | 12 | ||
฿ 721.17 | KTM DOBBLE SPLOCKET B | 1 Piece(s) | 5 Day(s) | 35 | 18 | 15 | ||
฿ 847.64 | KTM DOBBLE SPLOCKET B | 1 Piece(s) | 10 Day(s) | 35 | 21 | 17 | ||
฿ 1,065.87 | KTM DOBBLE SPLOCKET B | 1 Piece(s) | 10 Day(s) | 35 | 25 | 20 | ||
฿ 561.63 | KTM DOBBLE SPLOCKET B | 1 Piece(s) | 5 Day(s) | 40 | 13 | 10 | ||
฿ 674.77 | KTM DOBBLE SPLOCKET B | 1 Piece(s) | 10 Day(s) | 40 | 13 | 12 | ||
฿ 637.08 | KTM DOBBLE SPLOCKET B | 1 Piece(s) | 5 Day(s) | 40 | 15 | 15 | ||
฿ 897.80 | KTM DOBBLE SPLOCKET B | 1 Piece(s) | 10 Day(s) | 40 | 17 | 17 | ||
฿ 1,019.50 | KTM DOBBLE SPLOCKET B | 1 Piece(s) | 10 Day(s) | 40 | 19 | 20 | ||
฿ 752.21 | KTM DOBBLE SPLOCKET B | 1 Piece(s) | 10 Day(s) | 50 | 12 | 12 | ||
฿ 984.23 | KTM DOBBLE SPLOCKET B | 1 Piece(s) | 10 Day(s) | 50 | 15 | 17 | ||
฿ 1,130.12 | KTM DOBBLE SPLOCKET B | 1 Piece(s) | 10 Day(s) | 50 | 17 | 20 | ||
฿ 840.20 | KTM DOBBLE SPLOCKET B | 1 Piece(s) | 10 Day(s) | 60 | 11 | 12 | ||
฿ 1,039.04 | KTM DOBBLE SPLOCKET B | 1 Piece(s) | 10 Day(s) | 60 | 13 | 17 | ||
฿ 1,175.63 | KTM DOBBLE SPLOCKET B | 1 Piece(s) | 10 Day(s) | 60 | 14 | 20 | ||
฿ 993.66 | KTM DOBBLE SPLOCKET B | 1 Piece(s) | 10 Day(s) | 80 | 9 | 15 | ||
฿ 1,214.02 | KTM DOBBLE SPLOCKET B | 1 Piece(s) | 10 Day(s) | 80 | 10 | 17 | ||
฿ 1,393.02 | KTM DOBBLE SPLOCKET B | 1 Piece(s) | 5 Day(s) | 80 | 11 | 20 |
Loading...
Sprocket Shape | Shape B | Type | Idler | Number of Strands | 1 |
---|---|---|---|---|---|
Material | Carbon Steel for Mechanical Structure | Chain Type | Standard | Shaft Type | Built-in bearing double |
Surface Treatment | Black oxide finish |
How can we improve?
How can we improve?