(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Katayama Chain bevel gear K standard miter gear. [Materials]·General steel materials
Shape | Miter Gear | Reduction Ratio | 1 | Material | Steel |
---|---|---|---|---|---|
Heat Treatment | No | Ground Tooth | No | Shaft Bore Config. | Round hole |
Surface Treatment | Black oxide finish | Shaft Bore Tolerance | H7 | Material (Details) | Carbon Steel for Mechanical Structure |
Please check the type/dimensions/specifications of the part KM1-20 in the Bevel Gear, K Standard series.
Part Number |
---|
KM1-25 |
KM1-30 |
KM1.5-20 |
KM1.5-25 |
KM2-20 |
KM2-25 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Module | Number of Teeth (Teeth) | Tooth Width B (mm) | Shaft Bore Dia. d (Ø) |
---|---|---|---|---|---|---|---|---|
฿ 366.06 | 1 Piece(s) | 10 Day(s) | 1 | 25 | 6 | 6 | ||
฿ 420.56 | 1 Piece(s) | 10 Day(s) | 1 | 30 | 6 | 8 | ||
฿ 382.80 | 1 Piece(s) | 10 Day(s) | 1.5 | 20 | 8 | 8 | ||
฿ 503.90 | 1 Piece(s) | 10 Day(s) | 1.5 | 25 | 9 | 10 | ||
฿ 467.77 | 1 Piece(s) | 10 Day(s) | 2 | 20 | 10 | 12 | ||
฿ 599.55 | 1 Piece(s) | 10 Day(s) | 2 | 25 | 12 | 12 |
How can we improve?
How can we improve?