(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
An energy saving and cost effective type. Boasts an expanded operating range for use with different applications. Suction height: MAX6m, discharge height: MAX20m. Technical data can be INPUT to PC.
Part Number |
---|
2PS-W |
3PS-W |
4PS-W |
5PS-W |
6PS-W |
7PS-W |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Connection Diameter (Fluid) | Dimension A (mm) |
---|---|---|---|---|---|---|---|
฿ 3,196.60 | HKT DRAIN/STEAM TRAP | 1 Piece(s) | 9 Day(s) | 1/2B | 69 | ||
฿ 4,529.35 | HKT DRAIN/STEAM TRAP | 1 Piece(s) | 9 Day(s) | 3/4B | 78 | ||
฿ 6,682.23 | HKT DRAIN/STEAM TRAP | 1 Piece(s) | 5 Day(s) | 1B | 89 | ||
฿ 8,322.52 | HKT DRAIN/STEAM TRAP | 1 Piece(s) | 9 Day(s) | 1B | 92 | ||
฿ 12,423.25 | HKT DRAIN/STEAM TRAP | 1 Piece(s) | 9 Day(s) | 1 1/4B | 110 | ||
฿ 20,624.71 | HKT DRAIN/STEAM TRAP | 1 Piece(s) | 9 Day(s) | 1 1/2B | 123 |
Loading...
Type | Steam ejector | Applicable Fluid | Fluid | Connection | R |
---|---|---|---|---|---|
Body Material | BC6 |
How can we improve?
How can we improve?