(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
An energy saving and cost effective type. Reduced steam consumption and increased pump discharge. Boasts an expanded operating range for use with different applications. Suction height: MAX6m, discharge height: MAX20m. Technical data can be INPUT to PC.
Type | Steam ejector | Applicable Fluid | Steam | Connection | R |
---|
Please check the type/dimensions/specifications of the part 2PS-S in the Star Steam Ejector PS Type series.
Part Number |
---|
2PS-S-SS |
3PS-S |
3PS-S-SS |
4PS-S |
5PS-S |
5PS-S-SS |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Body Material | Connection Dia. (Steam) | Dimension A (mm) |
---|---|---|---|---|---|---|---|
฿ 22,675.07 | 1 Piece(s) | 9 Day(s) | [Stainless] SCS13 | 1/2B | 56 | ||
฿ 4,529.35 | 1 Piece(s) | 9 Day(s) | [Copper] BC6 | 3/4B | 78 | ||
฿ 28,313.58 | 1 Piece(s) | 9 Day(s) | [Stainless] SCS13 | 3/4B | 65 | ||
฿ 6,682.23 | 1 Piece(s) | 9 Day(s) | [Copper] BC6 | 1B | 89 | ||
฿ 8,322.52 | 1 Piece(s) | 9 Day(s) | [Copper] BC6 | 1B | 92 | ||
฿ 35,489.85 | 1 Piece(s) | 9 Day(s) | [Stainless] SCS13 | 1B | 77 |
How can we improve?
How can we improve?