1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Star Inline Heater TDR-M (8TDR-AM)

HKT DRAIN/STEAM TRAP

Star Inline Heater TDR-M (8TDR-AM)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

An ultra-small type hot water heater that transforms the image of conventional hot water heat exchangers.

 
Part Number
8TDR-AM
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipConnection Diameter (Fluid) Connection Dia. (Steam)

฿ 59,069.05

HKT DRAIN/STEAM TRAP 1 Piece(s) 9 Day(s) 40A40A

Loading...

  1. 1

Basic Information

Type Inline Heater Applicable Fluid Steam / Fluid Connection Flange
Body Material FC200

Please check the type/dimensions/specifications of the part 8TDR-AM in the Star Inline Heater TDR-M series.

Products with similar specification

Part Number
10TDR-AM
12TDR-AM
16TDR-AM
4TDR-AM
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipConnection Diameter (Fluid) Connection Dia. (Steam)

฿ 82,135.64

1 Piece(s) 9 Day(s) 50A50A

฿ 107,765.20

1 Piece(s) 9 Day(s) 65A65A

฿ 148,772.48

1 Piece(s) 9 Day(s) 80A80A

฿ 34,977.26

1 Piece(s) 9 Day(s) 25A25A