(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Piping alignment. Countermeasure against earthquakes and ground subsidence or absorption of thermal displacement of pipes. Absorbs recurring mechanical displacements.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Bore diameter | Full Length (mm) |
---|---|---|---|---|---|---|---|
฿ 1,310.27 | TCF FLEXIBLE HOSE | 1 Piece(s) | 11 Day(s) | 15A | 1000 | ||
฿ 759.41 | TCF FLEXIBLE HOSE | 1 Piece(s) | 5 Day(s) | 15A | 300 | ||
฿ 818.18 | TCF FLEXIBLE HOSE | 1 Piece(s) | 11 Day(s) | 15A | 400 | ||
฿ 879.70 | TCF FLEXIBLE HOSE | 1 Piece(s) | 11 Day(s) | 15A | 500 | ||
฿ 982.22 | TCF FLEXIBLE HOSE | 1 Piece(s) | 11 Day(s) | 15A | 600 | ||
฿ 1,146.24 | TCF FLEXIBLE HOSE | 1 Piece(s) | 11 Day(s) | 15A | 800 | ||
฿ 1,638.33 | TCF FLEXIBLE HOSE | 1 Piece(s) | 11 Day(s) | 20A | 1000 | ||
฿ 900.20 | TCF FLEXIBLE HOSE | 1 Piece(s) | 11 Day(s) | 20A | 300 | ||
฿ 982.22 | TCF FLEXIBLE HOSE | 1 Piece(s) | 11 Day(s) | 20A | 400 | ||
฿ 1,105.23 | TCF FLEXIBLE HOSE | 1 Piece(s) | 11 Day(s) | 20A | 500 | ||
฿ 1,207.76 | TCF FLEXIBLE HOSE | 1 Piece(s) | 11 Day(s) | 20A | 600 | ||
฿ 1,433.30 | TCF FLEXIBLE HOSE | 1 Piece(s) | 11 Day(s) | 20A | 800 | ||
฿ 2,048.40 | TCF FLEXIBLE HOSE | 1 Piece(s) | 11 Day(s) | 25A | 1000 | ||
฿ 1,064.23 | TCF FLEXIBLE HOSE | 1 Piece(s) | 11 Day(s) | 25A | 300 | ||
฿ 1,207.76 | TCF FLEXIBLE HOSE | 1 Piece(s) | 11 Day(s) | 25A | 400 | ||
฿ 1,371.78 ฿ 824.30 | TCF FLEXIBLE HOSE | 1 Piece(s) | Same day | 25A | 500 | ||
฿ 1,494.80 | TCF FLEXIBLE HOSE | 1 Piece(s) | 11 Day(s) | 25A | 600 | ||
฿ 1,761.35 | TCF FLEXIBLE HOSE | 1 Piece(s) | 11 Day(s) | 25A | 800 | ||
฿ 2,622.51 | TCF FLEXIBLE HOSE | 1 Piece(s) | 11 Day(s) | 32A | 1000 | ||
฿ 1,453.80 | TCF FLEXIBLE HOSE | 1 Piece(s) | 11 Day(s) | 32A | 300 | ||
฿ 1,597.32 | TCF FLEXIBLE HOSE | 1 Piece(s) | 11 Day(s) | 32A | 400 | ||
฿ 1,740.84 | TCF FLEXIBLE HOSE | 1 Piece(s) | 11 Day(s) | 32A | 500 | ||
฿ 1,925.38 | TCF FLEXIBLE HOSE | 1 Piece(s) | 11 Day(s) | 32A | 600 | ||
฿ 2,253.44 | TCF FLEXIBLE HOSE | 1 Piece(s) | 11 Day(s) | 32A | 800 | ||
฿ 3,237.61 | TCF FLEXIBLE HOSE | 1 Piece(s) | 11 Day(s) | 40A | 1000 | ||
฿ 1,781.85 | TCF FLEXIBLE HOSE | 1 Piece(s) | 11 Day(s) | 40A | 300 | ||
฿ 1,986.89 | TCF FLEXIBLE HOSE | 1 Piece(s) | 11 Day(s) | 40A | 400 | ||
฿ 2,150.92 | TCF FLEXIBLE HOSE | 1 Piece(s) | 11 Day(s) | 40A | 500 | ||
฿ 2,478.98 | TCF FLEXIBLE HOSE | 1 Piece(s) | 11 Day(s) | 40A | 600 | ||
฿ 2,868.55 | TCF FLEXIBLE HOSE | 1 Piece(s) | 11 Day(s) | 40A | 800 | ||
฿ 4,303.81 | TCF FLEXIBLE HOSE | 1 Piece(s) | 11 Day(s) | 50A | 1000 | ||
฿ 2,355.96 | TCF FLEXIBLE HOSE | 1 Piece(s) | 11 Day(s) | 50A | 300 | ||
฿ 2,478.98 | TCF FLEXIBLE HOSE | 1 Piece(s) | 11 Day(s) | 50A | 400 | ||
฿ 2,786.53 | TCF FLEXIBLE HOSE | 1 Piece(s) | 11 Day(s) | 50A | 500 | ||
฿ 3,196.60 | TCF FLEXIBLE HOSE | 1 Piece(s) | 11 Day(s) | 50A | 600 | ||
฿ 3,729.70 | TCF FLEXIBLE HOSE | 1 Piece(s) | 11 Day(s) | 50A | 800 |
Loading...
Type | Flexible Hoses | Hose Material | Stainless Steel (SUS304) | Applicable Fluid | Steam / Water |
---|---|---|---|---|---|
Connecting Part Type | Swage Fittings | Swaged Fittings L Type | Union | Swage Fitting R Type | Union |
Max. Operating Pressure(MPa) | 1 | Braid | No | Connecting Part Material | FCMB |
Normal Operating Pressure(MPa) | 1.0 |
How can we improve?
How can we improve?