(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Linear bushing SBK series [Features] · Square flange type · Retainer material: made of resin · Outer housing material: SUJ2 · with dust-proof seal
Part Number |
---|
SBK40UU |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Inscribed Circle Dia. dr (Ø) | Overall Length L (mm) | Outer Dia. D (Ø) | Eccentricity (µm) | Basic Load Rating: Dynamic Load (Details) (N) | Basic Load Rating: Static Load (N) | Inscribed Circle Dia. Tolerance (Negative Side) (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,725.79 | SBC LINEAR BUSH | 1 Piece(s) | 7 Day(s) | 40 | 80 | 60 | 20 | 2160 | 4020 | 0.012 |
Loading...
Type | Flange | Flange Type | Standard Flange | Style | Standard |
---|---|---|---|---|---|
Outer Cylinder Material | SUJ2 | Outer Cylinder Surface Treatment | No Surface Treatment | Lubrication Type | No |
Ball Recirculating Type | Single | Types | Flanged End Face | Length | Standard |
Dust-proof Seal | With Adhesive | Flange Shape | Square type flange |
Please check the type/dimensions/specifications of the part SBK40UU in the Linear Bushing SBK Series (Square Flange Type) series.
Part Number |
---|
SBK12UU |
SBK13UU |
SBK16UU |
SBK20UU |
SBK25UU |
SBK8UU |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Inscribed Circle Dia. dr (Ø) | Overall Length L (mm) | Outer Dia. D (Ø) | Eccentricity (µm) | Basic Load Rating: Dynamic Load (Details) (N) | Basic Load Rating: Static Load (N) | Inscribed Circle Dia. Tolerance (Negative Side) (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 325.90 | 1 Piece(s) | 7 Day(s) | 12 | 30 | 21 | 12 | 510 | 784 | 0.009 | ||
฿ 345.85 | 1 Piece(s) | 7 Day(s) | 13 | 32 | 23 | 12 | 510 | 784 | 0.009 | ||
฿ 393.02 | 1 Piece(s) | 7 Day(s) | 16 | 37 | 28 | 12 | 774 | 1180 | 0.009 | ||
฿ 466.19 | 1 Piece(s) | 7 Day(s) | 20 | 42 | 32 | 15 | 882 | 1370 | 0.01 | ||
฿ 645.79 | 1 Piece(s) | 7 Day(s) | 25 | 59 | 40 | 15 | 980 | 1570 | 0.01 | ||
฿ 292.04 | 1 Piece(s) | 7 Day(s) | 8 | 24 | 15 | 12 | 274 | 392 | 0.009 |
How can we improve?
How can we improve?