(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Linear bushing SBF series [Features] · Round flange type · Retainer material: made of resin · Outer housing material: SUJ2 · with dust-proof seal
Part Number |
---|
SBF10UU |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Inscribed Circle Dia. dr (Ø) | Overall Length L (mm) | Outer Dia. D (Ø) | Eccentricity (µm) | Basic Load Rating: Dynamic Load (Details) (N) | Basic Load Rating: Static Load (N) | Inscribed Circle Dia. Tolerance (Negative Side) (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 290.22 | SBC LINEAR BUSH | 1 Piece(s) | 7 Day(s) | 10 | 29 | 19 | 12 | 372 | 549 | 0.009 |
Loading...
Type | Flange | Flange Type | Standard Flange | Style | Standard |
---|---|---|---|---|---|
Outer Cylinder Material | SUJ2 | Outer Cylinder Surface Treatment | No Surface Treatment | Lubrication Type | No |
Ball Recirculating Type | Single | Types | Flanged End Face | Length | Standard |
Dust-proof Seal | With Adhesive | Flange Shape | Round-shaped flange |
Please check the type/dimensions/specifications of the part SBF10UU in the Linear Bushing SBF Series (Round Flange Type) series.
Part Number |
---|
SBF12UU |
SBF16UU |
SBF20UU |
SBF25UU |
SBF30UU |
SBF35UU |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Inscribed Circle Dia. dr (Ø) | Overall Length L (mm) | Outer Dia. D (Ø) | Eccentricity (µm) | Basic Load Rating: Dynamic Load (Details) (N) | Basic Load Rating: Static Load (N) | Inscribed Circle Dia. Tolerance (Negative Side) (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 302.32 | 1 Piece(s) | 7 Day(s) | 12 | 30 | 21 | 12 | 510 | 784 | 0.009 | ||
฿ 360.97 | 1 Piece(s) | 7 Day(s) | 16 | 37 | 28 | 12 | 774 | 1180 | 0.009 | ||
฿ 429.91 | 1 Piece(s) | 7 Day(s) | 20 | 42 | 32 | 15 | 882 | 1370 | 0.01 | ||
฿ 599.83 | 1 Piece(s) | 7 Day(s) | 25 | 59 | 40 | 15 | 980 | 1570 | 0.01 | ||
฿ 824.78 | 1 Piece(s) | 7 Day(s) | 30 | 64 | 45 | 15 | 1570 | 2740 | 0.01 | ||
฿ 1,238.40 | 1 Piece(s) | 7 Day(s) | 35 | 70 | 52 | 20 | 1670 | 3140 | 0.012 |
How can we improve?
How can we improve?