1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Shaft Support SK Series (Aluminum)

Shaft Support SK Series (Aluminum)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 370.77/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

SBC shaft holder shaft support SK series (made of aluminum).

 
Part Number
SK10
SK12
SK13
SK16
SK20
SK25
SK30
SK35
SK40
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipHole Dia. D
(Ø)
Height of center
(mm)

฿ 370.77

SBC SHAFT HOLDER 1 Piece(s) 7 Day(s) 1020

฿ 485.30

SHAFT HOLDER 1 Piece(s) 5 Day(s) 1223

฿ 387.10

SBC SHAFT HOLDER 1 Piece(s) 5 Day(s) 1323

฿ 400.40

SBC SHAFT HOLDER 1 Piece(s) 7 Day(s) 1627

฿ 433.66

SBC SHAFT HOLDER 1 Piece(s) 7 Day(s) 2031

฿ 463.29

SBC SHAFT HOLDER 1 Piece(s) 7 Day(s) 2535

฿ 591.49

SBC SHAFT HOLDER 1 Piece(s) 7 Day(s) 3042

฿ 665.26

SBC SHAFT HOLDER 1 Piece(s) 7 Day(s) 3550

฿ 807.97

SBC SHAFT HOLDER 1 Piece(s) 5 Day(s) 4060

Loading...

  1. 1

Basic Information

Shape T Shaped Shaft Securing Type Slit Material Aluminum
Surface Treatment No Type Casting Thickness Standard
Dowel Hole None Clamp Lever None