(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
SBC shaft holder shaft support SHF Series (made of aluminum).
Part Number |
---|
SHF10 |
SHF12 |
SHF13 |
SHF16 |
SHF20 |
SHF25 |
SHF30 |
SHF35 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Hole Dia. D (Ø) |
---|---|---|---|---|---|---|
฿ 427.01 | SBC SHAFT HOLDER | 1 Piece(s) | 7 Day(s) | 10 | ||
฿ 427.01 | SBC SHAFT HOLDER | 1 Piece(s) | 5 Day(s) | 12 | ||
฿ 427.01 | SBC SHAFT HOLDER | 1 Piece(s) | 7 Day(s) | 13 | ||
฿ 445.15 | SBC SHAFT HOLDER | 1 Piece(s) | 7 Day(s) | 16 | ||
฿ 475.38 | SBC SHAFT HOLDER | 1 Piece(s) | 5 Day(s) | 20 | ||
฿ 547.95 | SBC SHAFT HOLDER | 1 Piece(s) | 5 Day(s) | 25 | ||
฿ 584.23 | SBC SHAFT HOLDER | 1 Piece(s) | 13 Day(s) | 30 | ||
฿ 662.84 | SBC SHAFT HOLDER | 1 Piece(s) | 7 Day(s) | 35 |
Loading...
Shape | Flange Shape | Shaft Securing Type | Slit | Material | Aluminum |
---|---|---|---|---|---|
Surface Treatment | No | Type | Casting | Flange Shape/Type | Standard |
Thickness | Standard | Dowel Hole | None | Clamp Lever | None |
How can we improve?
How can we improve?