1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Linear Rail System SBI-FV Series

Linear Rail System SBI-FV Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Features]
· The 4-row, circular arc groove, 2-contact point structural design makes this an international standard series that has a rated load in four directions.
· Integrates the return piece, plate part, and tube, and circulates the balls in a single-file manner.
· Stainless steel holding plates have been assembled on the top and bottom parts of the block to prevent the ball from falling out even if the rail is removed.

* When ordering multiple shaft types, please input a multiple of the number of required shaft types as your order quantity.
(Example) required shaft quantity: 2(-II)⇒ Order quantity: "2, 4, 6..."
Please place your orders in this manner.

Part Number
SBI15FV-[1,​2,​3,​4]-K[1,​2]-[47-2900/1]-N
SBI15FV-[1,​2,​3,​4]-K[1,​2]-[47-2900/1]-B-N
SBI15FV-DD-[1,​2,​3,​4]-K[1,​2]-[47-2900/1]-N
SBI15FV-DD-[1,​2,​3,​4]-K[1,​2]-[47-2900/1]-B-N
SBI15FV-KK-[1,​2,​3,​4]-K[1,​2]-[47-2900/1]-N
SBI15FV-KK-[1,​2,​3,​4]-K[1,​2]-[47-2900/1]-B-N
SBI15FV-ZZ-[1,​2,​3,​4]-K[1,​2]-[47-2900/1]-N
SBI15FV-ZZ-[1,​2,​3,​4]-K[1,​2]-[47-2900/1]-B-N
SBI15FV-MF-[1,​2,​3,​4]-K[1,​2]-[47-2900/1]-N
SBI15FV-MF-[1,​2,​3,​4]-K[1,​2]-[47-2900/1]-B-N
SBI15FV-MF-DD-[1,​2,​3,​4]-K[1,​2]-[47-2900/1]-N
SBI15FV-MF-DD-[1,​2,​3,​4]-K[1,​2]-[47-2900/1]-B-N
SBI15FV-MF-KK-[1,​2,​3,​4]-K[1,​2]-[47-2900/1]-N
SBI15FV-MF-KK-[1,​2,​3,​4]-K[1,​2]-[47-2900/1]-B-N
SBI15FV-MF-ZZ-[1,​2,​3,​4]-K[1,​2]-[47-2900/1]-N
SBI15FV-MF-ZZ-[1,​2,​3,​4]-K[1,​2]-[47-2900/1]-B-N
SBI15FV-N-[1,​2,​3,​4]-K[1,​2]-[47-2900/1]-N
SBI15FV-N-[1,​2,​3,​4]-K[1,​2]-[47-2900/1]-B-N
SBI15FV-N-DD-[1,​2,​3,​4]-K[1,​2]-[47-2900/1]-N
SBI15FV-N-DD-[1,​2,​3,​4]-K[1,​2]-[47-2900/1]-B-N
SBI15FV-N-KK-[1,​2,​3,​4]-K[1,​2]-[47-2900/1]-N
SBI15FV-N-KK-[1,​2,​3,​4]-K[1,​2]-[47-2900/1]-B-N
SBI15FV-N-ZZ-[1,​2,​3,​4]-K[1,​2]-[47-2900/1]-N
SBI15FV-N-ZZ-[1,​2,​3,​4]-K[1,​2]-[47-2900/1]-B-N
SBI15FV-N-MF-[1,​2,​3,​4]-K[1,​2]-[47-2900/1]-N
SBI15FV-N-MF-[1,​2,​3,​4]-K[1,​2]-[47-2900/1]-B-N
SBI15FV-N-MF-DD-[1,​2,​3,​4]-K[1,​2]-[47-2900/1]-N
SBI15FV-N-MF-DD-[1,​2,​3,​4]-K[1,​2]-[47-2900/1]-B-N
SBI15FV-N-MF-KK-[1,​2,​3,​4]-K[1,​2]-[47-2900/1]-N
SBI15FV-N-MF-KK-[1,​2,​3,​4]-K[1,​2]-[47-2900/1]-B-N
SBI15FV-N-MF-ZZ-[1,​2,​3,​4]-K[1,​2]-[47-2900/1]-N
SBI15FV-N-MF-ZZ-[1,​2,​3,​4]-K[1,​2]-[47-2900/1]-B-N
SBI20FV-[1,​2,​3,​4]-K[1,​2,​3]-[63-2900/1]-N
SBI20FV-[1,​2,​3,​4]-K[1,​2,​3]-[63-2900/1]-B-N
SBI20FV-DD-[1,​2,​3,​4]-K[1,​2,​3]-[63-2900/1]-N
SBI20FV-DD-[1,​2,​3,​4]-K[1,​2,​3]-[63-2900/1]-B-N
SBI20FV-KK-[1,​2,​3,​4]-K[1,​2,​3]-[63-2900/1]-N
SBI20FV-KK-[1,​2,​3,​4]-K[1,​2,​3]-[63-2900/1]-B-N
SBI20FV-ZZ-[1,​2,​3,​4]-K[1,​2,​3]-[63-2900/1]-N
SBI20FV-ZZ-[1,​2,​3,​4]-K[1,​2,​3]-[63-2900/1]-B-N
SBI20FV-MF-[1,​2,​3,​4]-K[1,​2,​3]-[63-2900/1]-N
SBI20FV-MF-[1,​2,​3,​4]-K[1,​2,​3]-[63-2900/1]-B-N
SBI20FV-MF-DD-[1,​2,​3,​4]-K[1,​2,​3]-[63-2900/1]-N
SBI20FV-MF-DD-[1,​2,​3,​4]-K[1,​2,​3]-[63-2900/1]-B-N
SBI20FV-MF-KK-[1,​2,​3,​4]-K[1,​2,​3]-[63-2900/1]-N
SBI20FV-MF-KK-[1,​2,​3,​4]-K[1,​2,​3]-[63-2900/1]-B-N
SBI20FV-MF-ZZ-[1,​2,​3,​4]-K[1,​2,​3]-[63-2900/1]-N
SBI20FV-MF-ZZ-[1,​2,​3,​4]-K[1,​2,​3]-[63-2900/1]-B-N
SBI20FV-N-[1,​2,​3,​4]-K[1,​2,​3]-[63-2900/1]-N
SBI20FV-N-[1,​2,​3,​4]-K[1,​2,​3]-[63-2900/1]-B-N
SBI20FV-N-DD-[1,​2,​3,​4]-K[1,​2,​3]-[63-2900/1]-N
SBI20FV-N-DD-[1,​2,​3,​4]-K[1,​2,​3]-[63-2900/1]-B-N
SBI20FV-N-KK-[1,​2,​3,​4]-K[1,​2,​3]-[63-2900/1]-N
SBI20FV-N-KK-[1,​2,​3,​4]-K[1,​2,​3]-[63-2900/1]-B-N
SBI20FV-N-ZZ-[1,​2,​3,​4]-K[1,​2,​3]-[63-2900/1]-N
SBI20FV-N-ZZ-[1,​2,​3,​4]-K[1,​2,​3]-[63-2900/1]-B-N
SBI20FV-N-MF-[1,​2,​3,​4]-K[1,​2,​3]-[63-2900/1]-N
SBI20FV-N-MF-[1,​2,​3,​4]-K[1,​2,​3]-[63-2900/1]-B-N
SBI20FV-N-MF-DD-[1,​2,​3,​4]-K[1,​2,​3]-[63-2900/1]-N
SBI20FV-N-MF-DD-[1,​2,​3,​4]-K[1,​2,​3]-[63-2900/1]-B-N
SBI20FV-N-MF-KK-[1,​2,​3,​4]-K[1,​2,​3]-[63-2900/1]-N
SBI20FV-N-MF-KK-[1,​2,​3,​4]-K[1,​2,​3]-[63-2900/1]-B-N
SBI20FV-N-MF-ZZ-[1,​2,​3,​4]-K[1,​2,​3]-[63-2900/1]-N
SBI20FV-N-MF-ZZ-[1,​2,​3,​4]-K[1,​2,​3]-[63-2900/1]-B-N
SBI25FV-[1,​2,​3,​4]-K[1,​2,​3]-[66-2900/1]-N
SBI25FV-[1,​2,​3,​4]-K[1,​2,​3]-[66-2900/1]-B-N
SBI25FV-[DD,​KK,​ZZ]-[1,​2,​3,​4]-K[1,​2,​3]-[66-2900/1]-N
SBI25FV-DD-[1,​2,​3,​4]-K[1,​2,​3]-[66-2900/1]-B-N
SBI25FV-KK-[1,​2,​3,​4]-K[1,​2,​3]-[66-2900/1]-B-N
SBI25FV-ZZ-[1,​2,​3,​4]-K[1,​2,​3]-[66-2900/1]-B-N
SBI25FV-MF-[1,​2,​3,​4]-K[1,​2,​3]-[66-2900/1]-N
SBI25FV-MF-[1,​2,​3,​4]-K[1,​2,​3]-[66-2900/1]-B-N
SBI25FV-MF-[DD,​KK,​ZZ]-[1,​2,​3,​4]-K[1,​2,​3]-[66-2900/1]-N
SBI25FV-MF-DD-[1,​2,​3,​4]-K[1,​2,​3]-[66-2900/1]-B-N
SBI25FV-MF-KK-[1,​2,​3,​4]-K[1,​2,​3]-[66-2900/1]-B-N
SBI25FV-MF-ZZ-[1,​2,​3,​4]-K[1,​2,​3]-[66-2900/1]-B-N
SBI25FV-N-[1,​2,​3,​4]-K[1,​2,​3]-[66-2900/1]-N
SBI25FV-N-[1,​2,​3,​4]-K[1,​2,​3]-[66-2900/1]-B-N
SBI25FV-N-[DD,​KK,​ZZ]-[1,​2,​3,​4]-K[1,​2,​3]-[66-2900/1]-N
SBI25FV-N-DD-[1,​2,​3,​4]-K[1,​2,​3]-[66-2900/1]-B-N
SBI25FV-N-KK-[1,​2,​3,​4]-K[1,​2,​3]-[66-2900/1]-B-N
SBI25FV-N-ZZ-[1,​2,​3,​4]-K[1,​2,​3]-[66-2900/1]-B-N
SBI25FV-N-MF-[1,​2,​3,​4]-K[1,​2,​3]-[66-2900/1]-N
SBI25FV-N-MF-[1,​2,​3,​4]-K[1,​2,​3]-[66-2900/1]-B-N
SBI25FV-N-MF-[DD,​KK,​ZZ]-[1,​2,​3,​4]-K[1,​2,​3]-[66-2900/1]-N
SBI25FV-N-MF-DD-[1,​2,​3,​4]-K[1,​2,​3]-[66-2900/1]-B-N
SBI25FV-N-MF-KK-[1,​2,​3,​4]-K[1,​2,​3]-[66-2900/1]-B-N
SBI25FV-N-MF-ZZ-[1,​2,​3,​4]-K[1,​2,​3]-[66-2900/1]-B-N
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSRail Length L
(mm)
Rail Width
(mm)
Mounting Height H
(mm)
Nominal Part Number Rail Type Preload No. of Blocks Block Length L (mm) Block Width W (mm) Dust-Proof Dustproof Grease Fitting Position Grease Nipple Position MF (Self-Lubricating Container) MF (Self-lubricating Container) Rail Tap

-

SBC LINEAR GUIDE 1 Piece(s) 9 Day(s) 1047 ~ 2900152415-Standard Preload / Light Preload1 ~ 4-47-End SealFront-None-None

-

SBC LINEAR GUIDE 1 Piece(s) 10 Day(s) 1047 ~ 2900152415-Standard Preload / Light Preload1 ~ 4-47-End SealFront-None-Provided

-

SBC LINEAR GUIDE 1 Piece(s) 9 Day(s) 1047 ~ 2900152415-Standard Preload / Light Preload1 ~ 4-47-End Seal × 2 + Side SealFront-None-None

-

SBC LINEAR GUIDE 1 Piece(s) 10 Day(s) 1047 ~ 2900152415-Standard Preload / Light Preload1 ~ 4-47-End Seal × 2 + Side SealFront-None-Provided

-

SBC LINEAR GUIDE 1 Piece(s) 9 Day(s) 1047 ~ 2900152415-Standard Preload / Light Preload1 ~ 4-47-End Seal × 2 + Side Seal + ScraperFront-None-None

-

SBC LINEAR GUIDE 1 Piece(s) 10 Day(s) 1047 ~ 2900152415-Standard Preload / Light Preload1 ~ 4-47-End Seal × 2 + Side Seal + ScraperFront-None-Provided

-

SBC LINEAR GUIDE 1 Piece(s) 9 Day(s) 1047 ~ 2900152415-Standard Preload / Light Preload1 ~ 4-47-End Seal + Side Seal + ScraperFront-None-None

-

SBC LINEAR GUIDE 1 Piece(s) 10 Day(s) 1047 ~ 2900152415-Standard Preload / Light Preload1 ~ 4-47-End Seal + Side Seal + ScraperFront-None-Provided

-

SBC LINEAR GUIDE 1 Piece(s) 9 Day(s) 1047 ~ 2900152415-Standard Preload / Light Preload1 ~ 4-47-End SealFront-Provided-None

-

SBC LINEAR GUIDE 1 Piece(s) 10 Day(s) 1047 ~ 2900152415-Standard Preload / Light Preload1 ~ 4-47-End SealFront-Provided-Provided

-

SBC LINEAR GUIDE 1 Piece(s) 9 Day(s) 1047 ~ 2900152415-Standard Preload / Light Preload1 ~ 4-47-End Seal × 2 + Side SealFront-Provided-None

-

SBC LINEAR GUIDE 1 Piece(s) 10 Day(s) 1047 ~ 2900152415-Standard Preload / Light Preload1 ~ 4-47-End Seal × 2 + Side SealFront-Provided-Provided

-

SBC LINEAR GUIDE 1 Piece(s) 9 Day(s) 1047 ~ 2900152415-Standard Preload / Light Preload1 ~ 4-47-End Seal × 2 + Side Seal + ScraperFront-Provided-None

-

SBC LINEAR GUIDE 1 Piece(s) 10 Day(s) 1047 ~ 2900152415-Standard Preload / Light Preload1 ~ 4-47-End Seal × 2 + Side Seal + ScraperFront-Provided-Provided

-

SBC LINEAR GUIDE 1 Piece(s) 9 Day(s) 1047 ~ 2900152415-Standard Preload / Light Preload1 ~ 4-47-End Seal + Side Seal + ScraperFront-Provided-None

-

SBC LINEAR GUIDE 1 Piece(s) 10 Day(s) 1047 ~ 2900152415-Standard Preload / Light Preload1 ~ 4-47-End Seal + Side Seal + ScraperFront-Provided-Provided

-

SBC LINEAR GUIDE 1 Piece(s) 9 Day(s) 1047 ~ 2900152415-Standard Preload / Light Preload1 ~ 4-47-End SealSide Surface-None-None

-

SBC LINEAR GUIDE 1 Piece(s) 10 Day(s) 1047 ~ 2900152415-Standard Preload / Light Preload1 ~ 4-47-End SealSide Surface-None-Provided

-

SBC LINEAR GUIDE 1 Piece(s) 9 Day(s) 1047 ~ 2900152415-Standard Preload / Light Preload1 ~ 4-47-End Seal × 2 + Side SealSide Surface-None-None

-

SBC LINEAR GUIDE 1 Piece(s) 10 Day(s) 1047 ~ 2900152415-Standard Preload / Light Preload1 ~ 4-47-End Seal × 2 + Side SealSide Surface-None-Provided

-

SBC LINEAR GUIDE 1 Piece(s) 9 Day(s) 1047 ~ 2900152415-Standard Preload / Light Preload1 ~ 4-47-End Seal × 2 + Side Seal + ScraperSide Surface-None-None

-

SBC LINEAR GUIDE 1 Piece(s) 10 Day(s) 1047 ~ 2900152415-Standard Preload / Light Preload1 ~ 4-47-End Seal × 2 + Side Seal + ScraperSide Surface-None-Provided

-

SBC LINEAR GUIDE 1 Piece(s) 9 Day(s) 1047 ~ 2900152415-Standard Preload / Light Preload1 ~ 4-47-End Seal + Side Seal + ScraperSide Surface-None-None

-

SBC LINEAR GUIDE 1 Piece(s) 10 Day(s) 1047 ~ 2900152415-Standard Preload / Light Preload1 ~ 4-47-End Seal + Side Seal + ScraperSide Surface-None-Provided

-

SBC LINEAR GUIDE 1 Piece(s) 9 Day(s) 1047 ~ 2900152415-Standard Preload / Light Preload1 ~ 4-47-End SealSide Surface-Provided-None

-

SBC LINEAR GUIDE 1 Piece(s) 10 Day(s) 1047 ~ 2900152415-Standard Preload / Light Preload1 ~ 4-47-End SealSide Surface-Provided-Provided

-

SBC LINEAR GUIDE 1 Piece(s) 9 Day(s) 1047 ~ 2900152415-Standard Preload / Light Preload1 ~ 4-47-End Seal × 2 + Side SealSide Surface-Provided-None

-

SBC LINEAR GUIDE 1 Piece(s) 10 Day(s) 1047 ~ 2900152415-Standard Preload / Light Preload1 ~ 4-47-End Seal × 2 + Side SealSide Surface-Provided-Provided

-

SBC LINEAR GUIDE 1 Piece(s) 9 Day(s) 1047 ~ 2900152415-Standard Preload / Light Preload1 ~ 4-47-End Seal × 2 + Side Seal + ScraperSide Surface-Provided-None

-

SBC LINEAR GUIDE 1 Piece(s) 10 Day(s) 1047 ~ 2900152415-Standard Preload / Light Preload1 ~ 4-47-End Seal × 2 + Side Seal + ScraperSide Surface-Provided-Provided

-

SBC LINEAR GUIDE 1 Piece(s) 9 Day(s) 1047 ~ 2900152415-Standard Preload / Light Preload1 ~ 4-47-End Seal + Side Seal + ScraperSide Surface-Provided-None

-

SBC LINEAR GUIDE 1 Piece(s) 10 Day(s) 1047 ~ 2900152415-Standard Preload / Light Preload1 ~ 4-47-End Seal + Side Seal + ScraperSide Surface-Provided-Provided

-

SBC LINEAR GUIDE 1 Piece(s) 10 Day(s) 1063 ~ 2900202820-Standard Preload / Light Preload / Heavy Precompression1 ~ 4-63-End Seal + Side SealFront-None-None

-

SBC LINEAR GUIDE 1 Piece(s) 10 Day(s) 1063 ~ 2900202820-Standard Preload / Light Preload / Heavy Precompression1 ~ 4-63-End Seal + Side SealFront-None-Provided

-

SBC LINEAR GUIDE 1 Piece(s) 10 Day(s) 1063 ~ 2900202820-Standard Preload / Light Preload / Heavy Precompression1 ~ 4-63-End Seal × 2 + Side SealFront-None-None

-

SBC LINEAR GUIDE 1 Piece(s) 10 Day(s) 1063 ~ 2900202820-Standard Preload / Light Preload / Heavy Precompression1 ~ 4-63-End Seal × 2 + Side SealFront-None-Provided

-

SBC LINEAR GUIDE 1 Piece(s) 10 Day(s) 1063 ~ 2900202820-Standard Preload / Light Preload / Heavy Precompression1 ~ 4-63-End Seal × 2 + Side Seal + ScraperFront-None-None

-

SBC LINEAR GUIDE 1 Piece(s) 10 Day(s) 1063 ~ 2900202820-Standard Preload / Light Preload / Heavy Precompression1 ~ 4-63-End Seal × 2 + Side Seal + ScraperFront-None-Provided

-

SBC LINEAR GUIDE 1 Piece(s) 10 Day(s) 1063 ~ 2900202820-Standard Preload / Light Preload / Heavy Precompression1 ~ 4-63-End Seal + Side Seal + ScraperFront-None-None

-

SBC LINEAR GUIDE 1 Piece(s) 10 Day(s) 1063 ~ 2900202820-Standard Preload / Light Preload / Heavy Precompression1 ~ 4-63-End Seal + Side Seal + ScraperFront-None-Provided

-

SBC LINEAR GUIDE 1 Piece(s) 10 Day(s) 1063 ~ 2900202820-Standard Preload / Light Preload / Heavy Precompression1 ~ 4-63-End Seal + Side SealFront-Provided-None

-

SBC LINEAR GUIDE 1 Piece(s) 10 Day(s) 1063 ~ 2900202820-Standard Preload / Light Preload / Heavy Precompression1 ~ 4-63-End Seal + Side SealFront-Provided-Provided

-

SBC LINEAR GUIDE 1 Piece(s) 10 Day(s) 1063 ~ 2900202820-Standard Preload / Light Preload / Heavy Precompression1 ~ 4-63-End Seal × 2 + Side SealFront-Provided-None

-

SBC LINEAR GUIDE 1 Piece(s) 10 Day(s) 1063 ~ 2900202820-Standard Preload / Light Preload / Heavy Precompression1 ~ 4-63-End Seal × 2 + Side SealFront-Provided-Provided

-

SBC LINEAR GUIDE 1 Piece(s) 10 Day(s) 1063 ~ 2900202820-Standard Preload / Light Preload / Heavy Precompression1 ~ 4-63-End Seal × 2 + Side Seal + ScraperFront-Provided-None

-

SBC LINEAR GUIDE 1 Piece(s) 10 Day(s) 1063 ~ 2900202820-Standard Preload / Light Preload / Heavy Precompression1 ~ 4-63-End Seal × 2 + Side Seal + ScraperFront-Provided-Provided

-

SBC LINEAR GUIDE 1 Piece(s) 10 Day(s) 1063 ~ 2900202820-Standard Preload / Light Preload / Heavy Precompression1 ~ 4-63-End Seal + Side Seal + ScraperFront-Provided-None

-

SBC LINEAR GUIDE 1 Piece(s) 10 Day(s) 1063 ~ 2900202820-Standard Preload / Light Preload / Heavy Precompression1 ~ 4-63-End Seal + Side Seal + ScraperFront-Provided-Provided

-

SBC LINEAR GUIDE 1 Piece(s) 10 Day(s) 1063 ~ 2900202820-Standard Preload / Light Preload / Heavy Precompression1 ~ 4-63-End Seal + Side SealSide Surface-None-None

-

SBC LINEAR GUIDE 1 Piece(s) 10 Day(s) 1063 ~ 2900202820-Standard Preload / Light Preload / Heavy Precompression1 ~ 4-63-End Seal + Side SealSide Surface-None-Provided

-

SBC LINEAR GUIDE 1 Piece(s) 10 Day(s) 1063 ~ 2900202820-Standard Preload / Light Preload / Heavy Precompression1 ~ 4-63-End Seal × 2 + Side SealSide Surface-None-None

-

SBC LINEAR GUIDE 1 Piece(s) 10 Day(s) 1063 ~ 2900202820-Standard Preload / Light Preload / Heavy Precompression1 ~ 4-63-End Seal × 2 + Side SealSide Surface-None-Provided

-

SBC LINEAR GUIDE 1 Piece(s) 10 Day(s) 1063 ~ 2900202820-Standard Preload / Light Preload / Heavy Precompression1 ~ 4-63-End Seal × 2 + Side Seal + ScraperSide Surface-None-None

-

SBC LINEAR GUIDE 1 Piece(s) 10 Day(s) 1063 ~ 2900202820-Standard Preload / Light Preload / Heavy Precompression1 ~ 4-63-End Seal × 2 + Side Seal + ScraperSide Surface-None-Provided

-

SBC LINEAR GUIDE 1 Piece(s) 10 Day(s) 1063 ~ 2900202820-Standard Preload / Light Preload / Heavy Precompression1 ~ 4-63-End Seal + Side Seal + ScraperSide Surface-None-None

-

SBC LINEAR GUIDE 1 Piece(s) 10 Day(s) 1063 ~ 2900202820-Standard Preload / Light Preload / Heavy Precompression1 ~ 4-63-End Seal + Side Seal + ScraperSide Surface-None-Provided

-

SBC LINEAR GUIDE 1 Piece(s) 10 Day(s) 1063 ~ 2900202820-Standard Preload / Light Preload / Heavy Precompression1 ~ 4-63-End Seal + Side SealSide Surface-Provided-None

-

SBC LINEAR GUIDE 1 Piece(s) 10 Day(s) 1063 ~ 2900202820-Standard Preload / Light Preload / Heavy Precompression1 ~ 4-63-End Seal + Side SealSide Surface-Provided-Provided

-

SBC LINEAR GUIDE 1 Piece(s) 10 Day(s) 1063 ~ 2900202820-Standard Preload / Light Preload / Heavy Precompression1 ~ 4-63-End Seal × 2 + Side SealSide Surface-Provided-None

-

SBC LINEAR GUIDE 1 Piece(s) 10 Day(s) 1063 ~ 2900202820-Standard Preload / Light Preload / Heavy Precompression1 ~ 4-63-End Seal × 2 + Side SealSide Surface-Provided-Provided

-

SBC LINEAR GUIDE 1 Piece(s) 10 Day(s) 1063 ~ 2900202820-Standard Preload / Light Preload / Heavy Precompression1 ~ 4-63-End Seal × 2 + Side Seal + ScraperSide Surface-Provided-None

-

SBC LINEAR GUIDE 1 Piece(s) 10 Day(s) 1063 ~ 2900202820-Standard Preload / Light Preload / Heavy Precompression1 ~ 4-63-End Seal × 2 + Side Seal + ScraperSide Surface-Provided-Provided

-

SBC LINEAR GUIDE 1 Piece(s) 10 Day(s) 1063 ~ 2900202820-Standard Preload / Light Preload / Heavy Precompression1 ~ 4-63-End Seal + Side Seal + ScraperSide Surface-Provided-None

-

SBC LINEAR GUIDE 1 Piece(s) 10 Day(s) 1063 ~ 2900202820-Standard Preload / Light Preload / Heavy Precompression1 ~ 4-63-End Seal + Side Seal + ScraperSide Surface-Provided-Provided

-

SBC LINEAR GUIDE 1 Piece(s) 10 Day(s) 1066 ~ 2900233325-Standard Preload / Light Preload / Heavy Precompression1 ~ 4--End Seal + Side Seal--Front-NANA

-

SBC LINEAR GUIDE 1 Piece(s) 10 Day(s) 1066 ~ 2900233325-Standard Preload / Light Preload / Heavy Precompression1 ~ 4--End Seal + Side Seal--Front-NAAvailable

-

SBC LINEAR GUIDE 1 Piece(s) 10 Day(s) 1066 ~ 2900233325-Standard Preload / Light Preload / Heavy Precompression1 ~ 4--End Seal x2 + Side Seal / End Seal x2 + Side Seal + Scraper / End Seal + Side Seal + Scraper--Front-NANA

-

SBC LINEAR GUIDE 1 Piece(s) 10 Day(s) 1066 ~ 2900233325-Standard Preload / Light Preload / Heavy Precompression1 ~ 4--End Seal x2 + Side Seal--Front-NAAvailable

-

SBC LINEAR GUIDE 1 Piece(s) 10 Day(s) 1066 ~ 2900233325-Standard Preload / Light Preload / Heavy Precompression1 ~ 4--End Seal x2 + Side Seal + Scraper--Front-NAAvailable

-

SBC LINEAR GUIDE 1 Piece(s) 10 Day(s) 1066 ~ 2900233325-Standard Preload / Light Preload / Heavy Precompression1 ~ 4--End Seal + Side Seal + Scraper--Front-NAAvailable

-

SBC LINEAR GUIDE 1 Piece(s) 10 Day(s) 1066 ~ 2900233325-Standard Preload / Light Preload / Heavy Precompression1 ~ 4--End Seal + Side Seal--Front-AvailableNA

-

SBC LINEAR GUIDE 1 Piece(s) 10 Day(s) 1066 ~ 2900233325-Standard Preload / Light Preload / Heavy Precompression1 ~ 4--End Seal + Side Seal--Front-AvailableAvailable

-

SBC LINEAR GUIDE 1 Piece(s) 10 Day(s) 1066 ~ 2900233325-Standard Preload / Light Preload / Heavy Precompression1 ~ 4--End Seal x2 + Side Seal / End Seal x2 + Side Seal + Scraper / End Seal + Side Seal + Scraper--Front-AvailableNA

-

SBC LINEAR GUIDE 1 Piece(s) 10 Day(s) 1066 ~ 2900233325-Standard Preload / Light Preload / Heavy Precompression1 ~ 4--End Seal x2 + Side Seal--Front-AvailableAvailable

-

SBC LINEAR GUIDE 1 Piece(s) 10 Day(s) 1066 ~ 2900233325-Standard Preload / Light Preload / Heavy Precompression1 ~ 4--End Seal x2 + Side Seal + Scraper--Front-AvailableAvailable

-

SBC LINEAR GUIDE 1 Piece(s) 10 Day(s) 1066 ~ 2900233325-Standard Preload / Light Preload / Heavy Precompression1 ~ 4--End Seal + Side Seal + Scraper--Front-AvailableAvailable

-

SBC LINEAR GUIDE 1 Piece(s) 10 Day(s) 1066 ~ 2900233325-Standard Preload / Light Preload / Heavy Precompression1 ~ 4--End Seal + Side Seal--Side-NANA

-

SBC LINEAR GUIDE 1 Piece(s) 10 Day(s) 1066 ~ 2900233325-Standard Preload / Light Preload / Heavy Precompression1 ~ 4--End Seal + Side Seal--Side-NAAvailable

-

SBC LINEAR GUIDE 1 Piece(s) 10 Day(s) 1066 ~ 2900233325-Standard Preload / Light Preload / Heavy Precompression1 ~ 4--End Seal x2 + Side Seal / End Seal x2 + Side Seal + Scraper / End Seal + Side Seal + Scraper--Side-NANA

-

SBC LINEAR GUIDE 1 Piece(s) 10 Day(s) 1066 ~ 2900233325-Standard Preload / Light Preload / Heavy Precompression1 ~ 4--End Seal x2 + Side Seal--Side-NAAvailable

-

SBC LINEAR GUIDE 1 Piece(s) 10 Day(s) 1066 ~ 2900233325-Standard Preload / Light Preload / Heavy Precompression1 ~ 4--End Seal x2 + Side Seal + Scraper--Side-NAAvailable

-

SBC LINEAR GUIDE 1 Piece(s) 10 Day(s) 1066 ~ 2900233325-Standard Preload / Light Preload / Heavy Precompression1 ~ 4--End Seal + Side Seal + Scraper--Side-NAAvailable

-

SBC LINEAR GUIDE 1 Piece(s) 10 Day(s) 1066 ~ 2900233325-Standard Preload / Light Preload / Heavy Precompression1 ~ 4--End Seal + Side Seal--Side-AvailableNA

-

SBC LINEAR GUIDE 1 Piece(s) 10 Day(s) 1066 ~ 2900233325-Standard Preload / Light Preload / Heavy Precompression1 ~ 4--End Seal + Side Seal--Side-AvailableAvailable

-

SBC LINEAR GUIDE 1 Piece(s) 10 Day(s) 1066 ~ 2900233325-Standard Preload / Light Preload / Heavy Precompression1 ~ 4--End Seal x2 + Side Seal / End Seal x2 + Side Seal + Scraper / End Seal + Side Seal + Scraper--Side-AvailableNA

-

SBC LINEAR GUIDE 1 Piece(s) 10 Day(s) 1066 ~ 2900233325-Standard Preload / Light Preload / Heavy Precompression1 ~ 4--End Seal x2 + Side Seal--Side-AvailableAvailable

-

SBC LINEAR GUIDE 1 Piece(s) 10 Day(s) 1066 ~ 2900233325-Standard Preload / Light Preload / Heavy Precompression1 ~ 4--End Seal x2 + Side Seal + Scraper--Side-AvailableAvailable

-

SBC LINEAR GUIDE 1 Piece(s) 10 Day(s) 1066 ~ 2900233325-Standard Preload / Light Preload / Heavy Precompression1 ~ 4--End Seal + Side Seal + Scraper--Side-AvailableAvailable

Loading...

  1. 1

Basic Information

Block Type Wide Set / Single Item Set Accuracy Standard Grade
Material Carbon Steel Ball Arrangement 4 Rows of Circular