(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· The 4-row, circular arc groove, 2-contact point structural design makes the series an international standard series that has a rated load in 4 directions.
· With integrated return piece, plate part and tube, the balls are circulated in a single-file manner.
· Stainless steel holding plates are assembled on the top and bottom parts of the block to prevent the ball from falling out even if the rail is removed.
*When ordering multiple shaft type, input in a multiple of the number of required shaft types as your order quantity.
(Example)
Required number of axes 2 (-II) > Ordered quantity "2, 4, 6, ... "
Kindly order in the above quantities.
Part Number |
---|
SBI15FL-[1,2,3,4]-K[1,2]-[71-2900/1]-N |
SBI15FL-[1,2,3,4]-K[1,3]-[71-2900/1]-B-N |
SBI15FL-DD-[1,2,3,4]-K[1,2]-[71-2900/1]-N |
SBI15FL-DD-[1,2,3,4]-K[1,3]-[71-2900/1]-B-N |
SBI15FL-KK-[1,2,3,4]-K[1,2]-[71-2900/1]-N |
SBI15FL-KK-[1,2,3,4]-K[1,3]-[71-2900/1]-B-N |
SBI15FL-ZZ-[1,2,3,4]-K[1,2]-[71-2900/1]-N |
SBI15FL-ZZ-[1,2,3,4]-K[1,3]-[71-2900/1]-B-N |
SBI15FL-MF-[1,2,3,4]-K[1,2]-[71-2900/1]-N |
SBI15FL-MF-[1,2,3,4]-K[1,3]-[71-2900/1]-B-N |
SBI15FL-MF-DD-[1,2,3,4]-K[1,2]-[71-2900/1]-N |
SBI15FL-MF-DD-[1,2,3,4]-K[1,3]-[71-2900/1]-B-N |
SBI15FL-MF-KK-[1,2,3,4]-K[1,2]-[71-2900/1]-N |
SBI15FL-MF-KK-[1,2,3,4]-K[1,3]-[71-2900/1]-B-N |
SBI15FL-MF-ZZ-[1,2,3,4]-K[1,2]-[71-2900/1]-N |
SBI15FL-MF-ZZ-[1,2,3,4]-K[1,3]-[71-2900/1]-B-N |
SBI15FL-N-[1,2,3,4]-K[1,2]-[71-2900/1]-N |
SBI15FL-N-[1,2,3,4]-K[1,3]-[71-2900/1]-B-N |
SBI15FL-N-DD-[1,2,3,4]-K[1,2]-[71-2900/1]-N |
SBI15FL-N-DD-[1,2,3,4]-K[1,3]-[71-2900/1]-B-N |
SBI15FL-N-KK-[1,2,3,4]-K[1,2]-[71-2900/1]-N |
SBI15FL-N-KK-[1,2,3,4]-K[1,3]-[71-2900/1]-B-N |
SBI15FL-N-ZZ-[1,2,3,4]-K[1,2]-[71-2900/1]-N |
SBI15FL-N-ZZ-[1,2,3,4]-K[1,3]-[71-2900/1]-B-N |
SBI15FL-N-MF-[1,2,3,4]-K[1,2]-[71-2900/1]-N |
SBI15FL-N-MF-[1,2,3,4]-K[1,3]-[71-2900/1]-B-N |
SBI15FL-N-MF-DD-[1,2,3,4]-K[1,2]-[71-2900/1]-N |
SBI15FL-N-MF-DD-[1,2,3,4]-K[1,3]-[71-2900/1]-B-N |
SBI15FL-N-MF-KK-[1,2,3,4]-K[1,2]-[71-2900/1]-N |
SBI15FL-N-MF-KK-[1,2,3,4]-K[1,3]-[71-2900/1]-B-N |
SBI15FL-N-MF-ZZ-[1,2,3,4]-K[1,2]-[71-2900/1]-N |
SBI15FL-N-MF-ZZ-[1,2,3,4]-K[1,3]-[71-2900/1]-B-N |
SBI15FLL-[1,2,3,4]-K[1,2]-[86-2900/1]-N |
SBI15FLL-[1,2,3,4]-K[1,2]-[86-2900/1]-B-N |
SBI15FLL-DD-[1,2,3,4]-K[1,2]-[86-2900/1]-N |
SBI15FLL-DD-[1,2,3,4]-K[1,2]-[86-2900/1]-B-N |
SBI15FLL-KK-[1,2,3,4]-K[1,2]-[86-2900/1]-N |
SBI15FLL-KK-[1,2,3,4]-K[1,2]-[86-2900/1]-B-N |
SBI15FLL-ZZ-[1,2,3,4]-K[1,2]-[86-2900/1]-N |
SBI15FLL-ZZ-[1,2,3,4]-K[1,2]-[86-2900/1]-B-N |
SBI15FLL-MF-[1,2,3,4]-K[1,2]-[86-2900/1]-N |
SBI15FLL-MF-[1,2,3,4]-K[1,2]-[86-2900/1]-B-N |
SBI15FLL-MF-DD-[1,2,3,4]-K[1,2]-[86-2900/1]-N |
SBI15FLL-MF-DD-[1,2,3,4]-K[1,2]-[86-2900/1]-B-N |
SBI15FLL-MF-KK-[1,2,3,4]-K[1,2]-[86-2900/1]-N |
SBI15FLL-MF-KK-[1,2,3,4]-K[1,2]-[86-2900/1]-B-N |
SBI15FLL-MF-ZZ-[1,2,3,4]-K[1,2]-[86-2900/1]-N |
SBI15FLL-MF-ZZ-[1,2,3,4]-K[1,2]-[86-2900/1]-B-N |
SBI15FLL-N-[1,2,3,4]-K[1,2]-[86-2900/1]-N |
SBI15FLL-N-[1,2,3,4]-K[1,2]-[86-2900/1]-B-N |
SBI15FLL-N-DD-[1,2,3,4]-K[1,2]-[86-2900/1]-N |
SBI15FLL-N-DD-[1,2,3,4]-K[1,2]-[86-2900/1]-B-N |
SBI15FLL-N-KK-[1,2,3,4]-K[1,2]-[86-2900/1]-N |
SBI15FLL-N-KK-[1,2,3,4]-K[1,2]-[86-2900/1]-B-N |
SBI15FLL-N-ZZ-[1,2,3,4]-K[1,2]-[86-2900/1]-N |
SBI15FLL-N-ZZ-[1,2,3,4]-K[1,2]-[86-2900/1]-B-N |
SBI15FLL-N-MF-[1,2,3,4]-K[1,2]-[86-2900/1]-N |
SBI15FLL-N-MF-[1,2,3,4]-K[1,2]-[86-2900/1]-B-N |
SBI15FLL-N-MF-DD-[1,2,3,4]-K[1,2]-[86-2900/1]-N |
SBI15FLL-N-MF-DD-[1,2,3,4]-K[1,2]-[86-2900/1]-B-N |
SBI15FLL-N-MF-KK-[1,2,3,4]-K[1,2]-[86-2900/1]-N |
SBI15FLL-N-MF-KK-[1,2,3,4]-K[1,2]-[86-2900/1]-B-N |
SBI15FLL-N-MF-ZZ-[1,2,3,4]-K[1,2]-[86-2900/1]-N |
SBI15FLL-N-MF-ZZ-[1,2,3,4]-K[1,2]-[86-2900/1]-B-N |
SBI20FL-[1,2,3,4]-K[1,2,3]-[92-2900/1]-N |
SBI20FL-[1,2,3,4]-K[1,2,3]-[92-2900/1]-B-N |
SBI20FL-DD-[1,2,3,4]-K[1,2,3]-[92-2900/1]-N |
SBI20FL-DD-[1,2,3,4]-K[1,2,3]-[92-2900/1]-B-N |
SBI20FL-KK-[1,2,3,4]-K[1,2,3]-[92-2900/1]-N |
SBI20FL-KK-[1,2,3,4]-K[1,2,3]-[92-2900/1]-B-N |
SBI20FL-ZZ-[1,2,3,4]-K[1,2,3]-[92-2900/1]-N |
SBI20FL-ZZ-[1,2,3,4]-K[1,2,3]-[92-2900/1]-B-N |
SBI20FL-MF-[1,2,3,4]-K[1,2,3]-[92-2900/1]-N |
SBI20FL-MF-[1,2,3,4]-K[1,2,3]-[92-2900/1]-B-N |
SBI20FL-MF-DD-[1,2,3,4]-K[1,2,3]-[92-2900/1]-N |
SBI20FL-MF-DD-[1,2,3,4]-K[1,2,3]-[92-2900/1]-B-N |
SBI20FL-MF-KK-[1,2,3,4]-K[1,2,3]-[92-2900/1]-N |
SBI20FL-MF-KK-[1,2,3,4]-K[1,2,3]-[92-2900/1]-B-N |
SBI20FL-MF-ZZ-[1,2,3,4]-K[1,2,3]-[92-2900/1]-N |
SBI20FL-MF-ZZ-[1,2,3,4]-K[1,2,3]-[92-2900/1]-B-N |
SBI20FL-N-[1,2,3,4]-K[1,2,3]-[92-2900/1]-N |
SBI20FL-N-[1,2,3,4]-K[1,2,3]-[92-2900/1]-B-N |
SBI20FL-N-DD-[1,2,3,4]-K[1,2,3]-[92-2900/1]-N |
SBI20FL-N-DD-[1,2,3,4]-K[1,2,3]-[92-2900/1]-B-N |
SBI20FL-N-KK-[1,2,3,4]-K[1,2,3]-[92-2900/1]-N |
SBI20FL-N-KK-[1,2,3,4]-K[1,2,3]-[92-2900/1]-B-N |
SBI20FL-N-ZZ-[1,2,3,4]-K[1,2,3]-[92-2900/1]-N |
SBI20FL-N-ZZ-[1,2,3,4]-K[1,2,3]-[92-2900/1]-B-N |
SBI20FL-N-MF-[1,2,3,4]-K[1,2,3]-[92-2900/1]-N |
SBI20FL-N-MF-[1,2,3,4]-K[1,2,3]-[92-2900/1]-B-N |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Rail Length L (mm) | Block Type | Rail Width (mm) | Mounting Height H (mm) | Nominal Part Number | Rail Type | Preload | Accuracy | No. of Blocks | Block Length L (mm) | Block Width W (mm) | Dust-Proof | Dustproof | Grease Fitting Position | Grease Nipple Position | MF (Self-Lubricating Container) | MF (Self-lubricating Container) | Rail Tap |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | SBC LINEAR GUIDE | 1 Piece(s) | 10 Day(s) | 10 | 71 ~ 2900 | Wide | 15 | 24 | 15 | - | Standard Preload / Light Preload | Standard Grade | 1 ~ 4 | 63.8 | 47 | - | - | Front | - | None | - | None | ||
- | SBC LINEAR GUIDE | 1 Piece(s) | 11 Day(s) | 10 | 71 ~ 2900 | Wide | 15 | 24 | 15 | - | Standard Preload / Heavy Precompression | Standard Grade | 1 ~ 4 | - | 47 | End Seal | - | - | Front | - | NA | Available | ||
- | SBC LINEAR GUIDE | 1 Piece(s) | 10 Day(s) | 10 | 71 ~ 2900 | Wide | 15 | 24 | 15 | - | Standard Preload / Light Preload | Standard Grade | 1 ~ 4 | 68.4 | 47 | - | - | Front | - | None | - | None | ||
- | SBC LINEAR GUIDE | 1 Piece(s) | 11 Day(s) | 10 | 71 ~ 2900 | Wide | 15 | 24 | 15 | - | Standard Preload / Heavy Precompression | Standard Grade | 1 ~ 4 | - | 47 | End Seal x2 + Side Seal | - | - | Front | - | NA | Available | ||
- | SBC LINEAR GUIDE | 1 Piece(s) | 10 Day(s) | 10 | 71 ~ 2900 | Wide | 15 | 24 | 15 | - | Standard Preload / Light Preload | Standard Grade | 1 ~ 4 | 73.8 | 47 | - | - | Front | - | None | - | None | ||
- | SBC LINEAR GUIDE | 1 Piece(s) | 11 Day(s) | 10 | 71 ~ 2900 | Wide | 15 | 24 | 15 | - | Standard Preload / Heavy Precompression | Standard Grade | 1 ~ 4 | - | 47 | End Seal x2 + Side Seal + Scraper | - | - | Front | - | NA | Available | ||
- | SBC LINEAR GUIDE | 1 Piece(s) | 10 Day(s) | 10 | 71 ~ 2900 | Wide | 15 | 24 | 15 | - | Standard Preload / Light Preload | Standard Grade | 1 ~ 4 | 69.2 | 47 | - | - | Front | - | None | - | None | ||
- | SBC LINEAR GUIDE | 1 Piece(s) | 11 Day(s) | 10 | 71 ~ 2900 | Wide | 15 | 24 | 15 | - | Standard Preload / Heavy Precompression | Standard Grade | 1 ~ 4 | - | 47 | End Seal + Side Seal + Scraper | - | - | Front | - | NA | Available | ||
- | SBC LINEAR GUIDE | 1 Piece(s) | 10 Day(s) | 10 | 71 ~ 2900 | Wide | 15 | 24 | 15 | - | Standard Preload / Light Preload | Standard Grade | 1 ~ 4 | 63.8 | 47 | - | - | Front | - | Provided | - | None | ||
- | SBC LINEAR GUIDE | 1 Piece(s) | 11 Day(s) | 10 | 71 ~ 2900 | Wide | 15 | 24 | 15 | - | Standard Preload / Heavy Precompression | Standard Grade | 1 ~ 4 | - | 47 | End Seal | - | - | Front | - | Available | Available | ||
- | SBC LINEAR GUIDE | 1 Piece(s) | 10 Day(s) | 10 | 71 ~ 2900 | Wide | 15 | 24 | 15 | - | Standard Preload / Light Preload | Standard Grade | 1 ~ 4 | 68.4 | 47 | - | - | Front | - | Provided | - | None | ||
- | SBC LINEAR GUIDE | 1 Piece(s) | 11 Day(s) | 10 | 71 ~ 2900 | Wide | 15 | 24 | 15 | - | Standard Preload / Heavy Precompression | Standard Grade | 1 ~ 4 | - | 47 | End Seal x2 + Side Seal | - | - | Front | - | Available | Available | ||
- | SBC LINEAR GUIDE | 1 Piece(s) | 10 Day(s) | 10 | 71 ~ 2900 | Wide | 15 | 24 | 15 | - | Standard Preload / Light Preload | Standard Grade | 1 ~ 4 | 73.8 | 47 | - | - | Front | - | Provided | - | None | ||
- | SBC LINEAR GUIDE | 1 Piece(s) | 11 Day(s) | 10 | 71 ~ 2900 | Wide | 15 | 24 | 15 | - | Standard Preload / Heavy Precompression | Standard Grade | 1 ~ 4 | - | 47 | End Seal x2 + Side Seal + Scraper | - | - | Front | - | Available | Available | ||
- | SBC LINEAR GUIDE | 1 Piece(s) | 10 Day(s) | 10 | 71 ~ 2900 | Wide | 15 | 24 | 15 | - | Standard Preload / Light Preload | Standard Grade | 1 ~ 4 | 69.2 | 47 | - | - | Front | - | Provided | - | None | ||
- | SBC LINEAR GUIDE | 1 Piece(s) | 11 Day(s) | 10 | 71 ~ 2900 | Wide | 15 | 24 | 15 | - | Standard Preload / Heavy Precompression | Standard Grade | 1 ~ 4 | - | 47 | End Seal + Side Seal + Scraper | - | - | Front | - | Available | Available | ||
- | SBC LINEAR GUIDE | 1 Piece(s) | 10 Day(s) | 10 | 71 ~ 2900 | Wide | 15 | 24 | 15 | - | Standard Preload / Light Preload | Standard Grade | 1 ~ 4 | 63.8 | 47 | - | - | Side Surface | - | None | - | None | ||
- | SBC LINEAR GUIDE | 1 Piece(s) | 11 Day(s) | 10 | 71 ~ 2900 | Wide | 15 | 24 | 15 | - | Standard Preload / Heavy Precompression | Standard Grade | 1 ~ 4 | - | 47 | End Seal | - | - | Side | - | NA | Available | ||
- | SBC LINEAR GUIDE | 1 Piece(s) | 10 Day(s) | 10 | 71 ~ 2900 | Wide | 15 | 24 | 15 | - | Standard Preload / Light Preload | Standard Grade | 1 ~ 4 | 68.4 | 47 | - | - | Side Surface | - | None | - | None | ||
- | SBC LINEAR GUIDE | 1 Piece(s) | 11 Day(s) | 10 | 71 ~ 2900 | Wide | 15 | 24 | 15 | - | Standard Preload / Heavy Precompression | Standard Grade | 1 ~ 4 | - | 47 | End Seal x2 + Side Seal | - | - | Side | - | NA | Available | ||
- | SBC LINEAR GUIDE | 1 Piece(s) | 10 Day(s) | 10 | 71 ~ 2900 | Wide | 15 | 24 | 15 | - | Standard Preload / Light Preload | Standard Grade | 1 ~ 4 | 73.8 | 47 | - | - | Side Surface | - | None | - | None | ||
- | SBC LINEAR GUIDE | 1 Piece(s) | 11 Day(s) | 10 | 71 ~ 2900 | Wide | 15 | 24 | 15 | - | Standard Preload / Heavy Precompression | Standard Grade | 1 ~ 4 | - | 47 | End Seal x2 + Side Seal + Scraper | - | - | Side | - | NA | Available | ||
- | SBC LINEAR GUIDE | 1 Piece(s) | 10 Day(s) | 10 | 71 ~ 2900 | Wide | 15 | 24 | 15 | - | Standard Preload / Light Preload | Standard Grade | 1 ~ 4 | 69.2 | 47 | - | - | Side Surface | - | None | - | None | ||
- | SBC LINEAR GUIDE | 1 Piece(s) | 11 Day(s) | 10 | 71 ~ 2900 | Wide | 15 | 24 | 15 | - | Standard Preload / Heavy Precompression | Standard Grade | 1 ~ 4 | - | 47 | End Seal + Side Seal + Scraper | - | - | Side | - | NA | Available | ||
- | SBC LINEAR GUIDE | 1 Piece(s) | 10 Day(s) | 10 | 71 ~ 2900 | Wide | 15 | 24 | 15 | - | Standard Preload / Light Preload | Standard Grade | 1 ~ 4 | 63.8 | 47 | - | - | Side Surface | - | Provided | - | None | ||
- | SBC LINEAR GUIDE | 1 Piece(s) | 11 Day(s) | 10 | 71 ~ 2900 | Wide | 15 | 24 | 15 | - | Standard Preload / Heavy Precompression | Standard Grade | 1 ~ 4 | - | 47 | End Seal | - | - | Side | - | Available | Available | ||
- | SBC LINEAR GUIDE | 1 Piece(s) | 10 Day(s) | 10 | 71 ~ 2900 | Wide | 15 | 24 | 15 | - | Standard Preload / Light Preload | Standard Grade | 1 ~ 4 | 68.4 | 47 | - | - | Side Surface | - | Provided | - | None | ||
- | SBC LINEAR GUIDE | 1 Piece(s) | 11 Day(s) | 10 | 71 ~ 2900 | Wide | 15 | 24 | 15 | - | Standard Preload / Heavy Precompression | Standard Grade | 1 ~ 4 | - | 47 | End Seal x2 + Side Seal | - | - | Side | - | Available | Available | ||
- | SBC LINEAR GUIDE | 1 Piece(s) | 10 Day(s) | 10 | 71 ~ 2900 | Wide | 15 | 24 | 15 | - | Standard Preload / Light Preload | Standard Grade | 1 ~ 4 | 73.8 | 47 | - | - | Side Surface | - | Provided | - | None | ||
- | SBC LINEAR GUIDE | 1 Piece(s) | 11 Day(s) | 10 | 71 ~ 2900 | Wide | 15 | 24 | 15 | - | Standard Preload / Heavy Precompression | Standard Grade | 1 ~ 4 | - | 47 | End Seal x2 + Side Seal + Scraper | - | - | Side | - | Available | Available | ||
- | SBC LINEAR GUIDE | 1 Piece(s) | 10 Day(s) | 10 | 71 ~ 2900 | Wide | 15 | 24 | 15 | - | Standard Preload / Light Preload | Standard Grade | 1 ~ 4 | 69.2 | 47 | - | - | Side Surface | - | Provided | - | None | ||
- | SBC LINEAR GUIDE | 1 Piece(s) | 11 Day(s) | 10 | 71 ~ 2900 | Wide | 15 | 24 | 15 | - | Standard Preload / Heavy Precompression | Standard Grade | 1 ~ 4 | - | 47 | End Seal + Side Seal + Scraper | - | - | Side | - | Available | Available | ||
- | SBC LINEAR GUIDE | 1 Piece(s) | 9 Day(s) | 10 | 86 ~ 2900 | Wide Long | 15 | 24 | 15 | - | Standard Preload / Light Preload | Standard Grade | 1 ~ 4 | 79.4 | 47 | - | - | Front | - | None | - | None | ||
- | SBC LINEAR GUIDE | 1 Piece(s) | 10 Day(s) | 10 | 86 ~ 2900 | Wide Long | 15 | 24 | 15 | - | Standard Preload / Light Preload | Standard Grade | 1 ~ 4 | 79.4 | 47 | - | - | Front | - | None | - | Provided | ||
- | SBC LINEAR GUIDE | 1 Piece(s) | 9 Day(s) | 10 | 86 ~ 2900 | Wide Long | 15 | 24 | 15 | - | Standard Preload / Light Preload | Standard Grade | 1 ~ 4 | 84 | 47 | - | - | Front | - | None | - | None | ||
- | SBC LINEAR GUIDE | 1 Piece(s) | 10 Day(s) | 10 | 86 ~ 2900 | Wide Long | 15 | 24 | 15 | - | Standard Preload / Light Preload | Standard Grade | 1 ~ 4 | 84 | 47 | - | - | Front | - | None | - | Provided | ||
- | SBC LINEAR GUIDE | 1 Piece(s) | 9 Day(s) | 10 | 86 ~ 2900 | Wide Long | 15 | 24 | 15 | - | Standard Preload / Light Preload | Standard Grade | 1 ~ 4 | 89.4 | 47 | - | - | Front | - | None | - | None | ||
- | SBC LINEAR GUIDE | 1 Piece(s) | 10 Day(s) | 10 | 86 ~ 2900 | Wide Long | 15 | 24 | 15 | - | Standard Preload / Light Preload | Standard Grade | 1 ~ 4 | 89.4 | 47 | - | - | Front | - | None | - | Provided | ||
- | SBC LINEAR GUIDE | 1 Piece(s) | 9 Day(s) | 10 | 86 ~ 2900 | Wide Long | 15 | 24 | 15 | - | Standard Preload / Light Preload | Standard Grade | 1 ~ 4 | 84.8 | 47 | - | - | Front | - | None | - | None | ||
- | SBC LINEAR GUIDE | 1 Piece(s) | 10 Day(s) | 10 | 86 ~ 2900 | Wide Long | 15 | 24 | 15 | - | Standard Preload / Light Preload | Standard Grade | 1 ~ 4 | 84.8 | 47 | - | - | Front | - | None | - | Provided | ||
- | SBC LINEAR GUIDE | 1 Piece(s) | 9 Day(s) | 10 | 86 ~ 2900 | Wide Long | 15 | 24 | 15 | - | Standard Preload / Light Preload | Standard Grade | 1 ~ 4 | 79.4 | 47 | - | - | Front | - | Provided | - | None | ||
- | SBC LINEAR GUIDE | 1 Piece(s) | 10 Day(s) | 10 | 86 ~ 2900 | Wide Long | 15 | 24 | 15 | - | Standard Preload / Light Preload | Standard Grade | 1 ~ 4 | 79.4 | 47 | - | - | Front | - | Provided | - | Provided | ||
- | SBC LINEAR GUIDE | 1 Piece(s) | 9 Day(s) | 10 | 86 ~ 2900 | Wide Long | 15 | 24 | 15 | - | Standard Preload / Light Preload | Standard Grade | 1 ~ 4 | 84 | 47 | - | - | Front | - | Provided | - | None | ||
- | SBC LINEAR GUIDE | 1 Piece(s) | 10 Day(s) | 10 | 86 ~ 2900 | Wide Long | 15 | 24 | 15 | - | Standard Preload / Light Preload | Standard Grade | 1 ~ 4 | 84 | 47 | - | - | Front | - | Provided | - | Provided | ||
- | SBC LINEAR GUIDE | 1 Piece(s) | 9 Day(s) | 10 | 86 ~ 2900 | Wide Long | 15 | 24 | 15 | - | Standard Preload / Light Preload | Standard Grade | 1 ~ 4 | 89.4 | 47 | - | - | Front | - | Provided | - | None | ||
- | SBC LINEAR GUIDE | 1 Piece(s) | 10 Day(s) | 10 | 86 ~ 2900 | Wide Long | 15 | 24 | 15 | - | Standard Preload / Light Preload | Standard Grade | 1 ~ 4 | 89.4 | 47 | - | - | Front | - | Provided | - | Provided | ||
- | SBC LINEAR GUIDE | 1 Piece(s) | 9 Day(s) | 10 | 86 ~ 2900 | Wide Long | 15 | 24 | 15 | - | Standard Preload / Light Preload | Standard Grade | 1 ~ 4 | 84.8 | 47 | - | - | Front | - | Provided | - | None | ||
- | SBC LINEAR GUIDE | 1 Piece(s) | 10 Day(s) | 10 | 86 ~ 2900 | Wide Long | 15 | 24 | 15 | - | Standard Preload / Light Preload | Standard Grade | 1 ~ 4 | 84.8 | 47 | - | - | Front | - | Provided | - | Provided | ||
- | SBC LINEAR GUIDE | 1 Piece(s) | 9 Day(s) | 10 | 86 ~ 2900 | Wide Long | 15 | 24 | 15 | - | Standard Preload / Light Preload | Standard Grade | 1 ~ 4 | 79.4 | 47 | - | - | Side Surface | - | None | - | None | ||
- | SBC LINEAR GUIDE | 1 Piece(s) | 10 Day(s) | 10 | 86 ~ 2900 | Wide Long | 15 | 24 | 15 | - | Standard Preload / Light Preload | Standard Grade | 1 ~ 4 | 79.4 | 47 | - | - | Side Surface | - | None | - | Provided | ||
- | SBC LINEAR GUIDE | 1 Piece(s) | 9 Day(s) | 10 | 86 ~ 2900 | Wide Long | 15 | 24 | 15 | - | Standard Preload / Light Preload | Standard Grade | 1 ~ 4 | 84 | 47 | - | - | Side Surface | - | None | - | None | ||
- | SBC LINEAR GUIDE | 1 Piece(s) | 10 Day(s) | 10 | 86 ~ 2900 | Wide Long | 15 | 24 | 15 | - | Standard Preload / Light Preload | Standard Grade | 1 ~ 4 | 84 | 47 | - | - | Side Surface | - | None | - | Provided | ||
- | SBC LINEAR GUIDE | 1 Piece(s) | 9 Day(s) | 10 | 86 ~ 2900 | Wide Long | 15 | 24 | 15 | - | Standard Preload / Light Preload | Standard Grade | 1 ~ 4 | 89.4 | 47 | - | - | Side Surface | - | None | - | None | ||
- | SBC LINEAR GUIDE | 1 Piece(s) | 10 Day(s) | 10 | 86 ~ 2900 | Wide Long | 15 | 24 | 15 | - | Standard Preload / Light Preload | Standard Grade | 1 ~ 4 | 89.4 | 47 | - | - | Side Surface | - | None | - | Provided | ||
- | SBC LINEAR GUIDE | 1 Piece(s) | 9 Day(s) | 10 | 86 ~ 2900 | Wide Long | 15 | 24 | 15 | - | Standard Preload / Light Preload | Standard Grade | 1 ~ 4 | 84.8 | 47 | - | - | Side Surface | - | None | - | None | ||
- | SBC LINEAR GUIDE | 1 Piece(s) | 10 Day(s) | 10 | 86 ~ 2900 | Wide Long | 15 | 24 | 15 | - | Standard Preload / Light Preload | Standard Grade | 1 ~ 4 | 84.8 | 47 | - | - | Side Surface | - | None | - | Provided | ||
- | SBC LINEAR GUIDE | 1 Piece(s) | 9 Day(s) | 10 | 86 ~ 2900 | Wide Long | 15 | 24 | 15 | - | Standard Preload / Light Preload | Standard Grade | 1 ~ 4 | 79.4 | 47 | - | - | Side Surface | - | Provided | - | None | ||
- | SBC LINEAR GUIDE | 1 Piece(s) | 10 Day(s) | 10 | 86 ~ 2900 | Wide Long | 15 | 24 | 15 | - | Standard Preload / Light Preload | Standard Grade | 1 ~ 4 | 79.4 | 47 | - | - | Side Surface | - | Provided | - | Provided | ||
- | SBC LINEAR GUIDE | 1 Piece(s) | 9 Day(s) | 10 | 86 ~ 2900 | Wide Long | 15 | 24 | 15 | - | Standard Preload / Light Preload | Standard Grade | 1 ~ 4 | 84 | 47 | - | - | Side Surface | - | Provided | - | None | ||
- | SBC LINEAR GUIDE | 1 Piece(s) | 10 Day(s) | 10 | 86 ~ 2900 | Wide Long | 15 | 24 | 15 | - | Standard Preload / Light Preload | Standard Grade | 1 ~ 4 | 84 | 47 | - | - | Side Surface | - | Provided | - | Provided | ||
- | SBC LINEAR GUIDE | 1 Piece(s) | 9 Day(s) | 10 | 86 ~ 2900 | Wide Long | 15 | 24 | 15 | - | Standard Preload / Light Preload | Standard Grade | 1 ~ 4 | 89.4 | 47 | - | - | Side Surface | - | Provided | - | None | ||
- | SBC LINEAR GUIDE | 1 Piece(s) | 10 Day(s) | 10 | 86 ~ 2900 | Wide Long | 15 | 24 | 15 | - | Standard Preload / Light Preload | Standard Grade | 1 ~ 4 | 89.4 | 47 | - | - | Side Surface | - | Provided | - | Provided | ||
- | SBC LINEAR GUIDE | 1 Piece(s) | 9 Day(s) | 10 | 86 ~ 2900 | Wide Long | 15 | 24 | 15 | - | Standard Preload / Light Preload | Standard Grade | 1 ~ 4 | 84.8 | 47 | - | - | Side Surface | - | Provided | - | None | ||
- | SBC LINEAR GUIDE | 1 Piece(s) | 10 Day(s) | 10 | 86 ~ 2900 | Wide Long | 15 | 24 | 15 | - | Standard Preload / Light Preload | Standard Grade | 1 ~ 4 | 84.8 | 47 | - | - | Side Surface | - | Provided | - | Provided | ||
- | SBC LINEAR GUIDE | 1 Piece(s) | 9 Day(s) | 10 | 92 ~ 2900 | Wide | 20 | 30 | 20 | - | Standard Preload / Light Preload / Heavy Precompression | Standard Grade | 1 ~ 4 | 78.8 | 63 | - | - | Front | - | None | - | None | ||
- | SBC LINEAR GUIDE | 1 Piece(s) | 10 Day(s) | 10 | 92 ~ 2900 | Wide | 20 | 30 | 20 | - | Standard Preload / Light Preload / Heavy Precompression | Standard Grade | 1 ~ 4 | 78.8 | 63 | - | - | Front | - | None | - | Provided | ||
- | SBC LINEAR GUIDE | 1 Piece(s) | 9 Day(s) | 10 | 92 ~ 2900 | Wide | 20 | 30 | 20 | - | Standard Preload / Light Preload / Heavy Precompression | Standard Grade | 1 ~ 4 | 83.8 | 63 | - | - | Front | - | None | - | None | ||
- | SBC LINEAR GUIDE | 1 Piece(s) | 10 Day(s) | 10 | 92 ~ 2900 | Wide | 20 | 30 | 20 | - | Standard Preload / Light Preload / Heavy Precompression | Standard Grade | 1 ~ 4 | 83.8 | 63 | - | - | Front | - | None | - | Provided | ||
- | SBC LINEAR GUIDE | 1 Piece(s) | 9 Day(s) | 10 | 92 ~ 2900 | Wide | 20 | 30 | 20 | - | Standard Preload / Light Preload / Heavy Precompression | Standard Grade | 1 ~ 4 | 89.2 | 63 | - | - | Front | - | None | - | None | ||
- | SBC LINEAR GUIDE | 1 Piece(s) | 10 Day(s) | 10 | 92 ~ 2900 | Wide | 20 | 30 | 20 | - | Standard Preload / Light Preload / Heavy Precompression | Standard Grade | 1 ~ 4 | 89.2 | 63 | - | - | Front | - | None | - | Provided | ||
- | SBC LINEAR GUIDE | 1 Piece(s) | 9 Day(s) | 10 | 92 ~ 2900 | Wide | 20 | 30 | 20 | - | Standard Preload / Light Preload / Heavy Precompression | Standard Grade | 1 ~ 4 | 84.2 | 63 | - | - | Front | - | None | - | None | ||
- | SBC LINEAR GUIDE | 1 Piece(s) | 10 Day(s) | 10 | 92 ~ 2900 | Wide | 20 | 30 | 20 | - | Standard Preload / Light Preload / Heavy Precompression | Standard Grade | 1 ~ 4 | 84.2 | 63 | - | - | Front | - | None | - | Provided | ||
- | SBC LINEAR GUIDE | 1 Piece(s) | 9 Day(s) | 10 | 92 ~ 2900 | Wide | 20 | 30 | 20 | - | Standard Preload / Light Preload / Heavy Precompression | Standard Grade | 1 ~ 4 | 78.8 | 63 | - | - | Front | - | Provided | - | None | ||
- | SBC LINEAR GUIDE | 1 Piece(s) | 10 Day(s) | 10 | 92 ~ 2900 | Wide | 20 | 30 | 20 | - | Standard Preload / Light Preload / Heavy Precompression | Standard Grade | 1 ~ 4 | 78.8 | 63 | - | - | Front | - | Provided | - | Provided | ||
- | SBC LINEAR GUIDE | 1 Piece(s) | 9 Day(s) | 10 | 92 ~ 2900 | Wide | 20 | 30 | 20 | - | Standard Preload / Light Preload / Heavy Precompression | Standard Grade | 1 ~ 4 | 83.8 | 63 | - | - | Front | - | Provided | - | None | ||
- | SBC LINEAR GUIDE | 1 Piece(s) | 10 Day(s) | 10 | 92 ~ 2900 | Wide | 20 | 30 | 20 | - | Standard Preload / Light Preload / Heavy Precompression | Standard Grade | 1 ~ 4 | 83.8 | 63 | - | - | Front | - | Provided | - | Provided | ||
- | SBC LINEAR GUIDE | 1 Piece(s) | 9 Day(s) | 10 | 92 ~ 2900 | Wide | 20 | 30 | 20 | - | Standard Preload / Light Preload / Heavy Precompression | Standard Grade | 1 ~ 4 | 89.2 | 63 | - | - | Front | - | Provided | - | None | ||
- | SBC LINEAR GUIDE | 1 Piece(s) | 10 Day(s) | 10 | 92 ~ 2900 | Wide | 20 | 30 | 20 | - | Standard Preload / Light Preload / Heavy Precompression | Standard Grade | 1 ~ 4 | 89.2 | 63 | - | - | Front | - | Provided | - | Provided | ||
- | SBC LINEAR GUIDE | 1 Piece(s) | 9 Day(s) | 10 | 92 ~ 2900 | Wide | 20 | 30 | 20 | - | Standard Preload / Light Preload / Heavy Precompression | Standard Grade | 1 ~ 4 | 84.2 | 63 | - | - | Front | - | Provided | - | None | ||
- | SBC LINEAR GUIDE | 1 Piece(s) | 10 Day(s) | 10 | 92 ~ 2900 | Wide | 20 | 30 | 20 | - | Standard Preload / Light Preload / Heavy Precompression | Standard Grade | 1 ~ 4 | 84.2 | 63 | - | - | Front | - | Provided | - | Provided | ||
- | SBC LINEAR GUIDE | 1 Piece(s) | 9 Day(s) | 10 | 92 ~ 2900 | Wide | 20 | 30 | 20 | - | Standard Preload / Light Preload / Heavy Precompression | Standard Grade | 1 ~ 4 | 78.8 | 63 | - | - | Side Surface | - | None | - | None | ||
- | SBC LINEAR GUIDE | 1 Piece(s) | 10 Day(s) | 10 | 92 ~ 2900 | Wide | 20 | 30 | 20 | - | Standard Preload / Light Preload / Heavy Precompression | Standard Grade | 1 ~ 4 | 78.8 | 63 | - | - | Side Surface | - | None | - | Provided | ||
- | SBC LINEAR GUIDE | 1 Piece(s) | 9 Day(s) | 10 | 92 ~ 2900 | Wide | 20 | 30 | 20 | - | Standard Preload / Light Preload / Heavy Precompression | Standard Grade | 1 ~ 4 | 83.8 | 63 | - | - | Side Surface | - | None | - | None | ||
- | SBC LINEAR GUIDE | 1 Piece(s) | 10 Day(s) | 10 | 92 ~ 2900 | Wide | 20 | 30 | 20 | - | Standard Preload / Light Preload / Heavy Precompression | Standard Grade | 1 ~ 4 | 83.8 | 63 | - | - | Side Surface | - | None | - | Provided | ||
- | SBC LINEAR GUIDE | 1 Piece(s) | 9 Day(s) | 10 | 92 ~ 2900 | Wide | 20 | 30 | 20 | - | Standard Preload / Light Preload / Heavy Precompression | Standard Grade | 1 ~ 4 | 89.2 | 63 | - | - | Side Surface | - | None | - | None | ||
- | SBC LINEAR GUIDE | 1 Piece(s) | 10 Day(s) | 10 | 92 ~ 2900 | Wide | 20 | 30 | 20 | - | Standard Preload / Light Preload / Heavy Precompression | Standard Grade | 1 ~ 4 | 89.2 | 63 | - | - | Side Surface | - | None | - | Provided | ||
- | SBC LINEAR GUIDE | 1 Piece(s) | 9 Day(s) | 10 | 92 ~ 2900 | Wide | 20 | 30 | 20 | - | Standard Preload / Light Preload / Heavy Precompression | Standard Grade | 1 ~ 4 | 84.2 | 63 | - | - | Side Surface | - | None | - | None | ||
- | SBC LINEAR GUIDE | 1 Piece(s) | 10 Day(s) | 10 | 92 ~ 2900 | Wide | 20 | 30 | 20 | - | Standard Preload / Light Preload / Heavy Precompression | Standard Grade | 1 ~ 4 | 84.2 | 63 | - | - | Side Surface | - | None | - | Provided | ||
- | SBC LINEAR GUIDE | 1 Piece(s) | 9 Day(s) | 10 | 92 ~ 2900 | Wide | 20 | 30 | 20 | - | Standard Preload / Light Preload / Heavy Precompression | Standard Grade | 1 ~ 4 | 78.8 | 63 | - | - | Side Surface | - | Provided | - | None | ||
- | SBC LINEAR GUIDE | 1 Piece(s) | 10 Day(s) | 10 | 92 ~ 2900 | Wide | 20 | 30 | 20 | - | Standard Preload / Light Preload / Heavy Precompression | Standard Grade | 1 ~ 4 | 78.8 | 63 | - | - | Side Surface | - | Provided | - | Provided |
Loading...
Set / Single Item | Set | Material | Carbon Steel | Ball Arrangement | 4 Rows of Circular |
---|
How can we improve?
How can we improve?