1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Heavy Weight Horizontal Adjustment Door Roller 22 Type

DOOR WHEELS

Heavy Weight Horizontal Adjustment Door Roller 22 Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,593.91/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

· Allows for height adjustments to be performed from the side without having to remove the door.
· Adjustable range: 5 mm.

 
Part Number
TBS-Y501
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 2,593.91

DOOR WHEELS 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Car Material Stainless Steel The material of frames Stainless Steel Type Adjustment Door Roller
Wheel Shape Groove R Roller Model Wheel Material Metal Wheel Diameter(φ) 50
Overall Length(mm) 188 Shape Round Shape Wheel Diameter(mm) 50

Please check the type/dimensions/specifications of the part TBS-Y501 in the Heavy Weight Horizontal Adjustment Door Roller 22 Type series.