1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Clamp Lever, Zinc Diecast Lever, Tapped Type

Clamp Lever, Zinc Diecast Lever, Tapped Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 176.46/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

female thread type clamp lever with a simple shape and easy installation.
All products are in stock, so this product is recommended for those in a hurry! !

[Features]
・Available for mounting screw diameters from M4 to M10.
・The material of the mounting part can be selected from steel and brass.
・Lever painting can be selected. It is possible to select one that suits the usage environment.

[Applications]
Fixing screws in narrow spaces, fixing parts positions, etc.

 
Part Number
4030-45-M4-BK
4030-45-M4-OR
4030-45-M4-SR
4030-45-M5-BK
4030-45-M5-OR
4030-45-M5-SR
4030-45-M6-BK
4030-45-M6-OR
4030-63-M8-BK
4030-63-M8-OR
4030-78-M10-BK
4030-78-M10-OR
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRotating Radius R
(mm)
Mounting Section Diameter Mounting Section, Length L
(mm)
Color

฿ 176.46

HDW LEVERS 1 Piece(s) 3 Day(s) 45M48Black baked paint

฿ 176.46

HDW LEVERS 1 Piece(s) 3 Day(s) 45M48Orange coating-baking

฿ 176.46

HDW LEVERS 1 Piece(s) 3 Day(s) 45M48Silver Baked Coating

฿ 176.46

HDW LEVERS 1 Piece(s) 3 Day(s) 45M58Black baked paint

฿ 176.46

HDW LEVERS 1 Piece(s) 3 Day(s) 45M58Orange coating-baking

฿ 176.46

HDW LEVERS 1 Piece(s) 3 Day(s) 45M58Silver Baked Coating

฿ 176.46

HDW LEVERS 1 Piece(s) 3 Day(s) 45M68Black baked paint

฿ 176.46

HDW LEVERS 1 Piece(s) 3 Day(s) 45M68Orange coating-baking

฿ 208.26

HDW LEVERS 1 Piece(s) 3 Day(s) 63M810Black baked paint

฿ 208.41

HDW LEVERS 1 Piece(s) 3 Day(s) 63M810Orange coating-baking

฿ 224.00

HDW LEVERS 1 Piece(s) 3 Day(s) 78M1014Black baked paint

฿ 224.00

HDW LEVERS 1 Piece(s) 3 Day(s) 78M1014Orange coating-baking

Loading...

  1. 1

Basic Information

Application Fixing with Adjusting Type, Clamp Clamp Mechanism Operation Direction Horizontal
L-Shaped Clamp Lever Shape Set Screw Type Mounting Section Type Female Thread Lever Material Zinc Die-Casting
Lever Surface Treatment Baked Paint Mounting Section, Material Steel Mounting Section, Surface Treatment Black oxide finish
Gap Adjustment Screw No